1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod (Part Number)

AIR CYLINDER

CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,139.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Provided with a compact built-in lock mechanism, making it suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDLM2B25-100-E-C73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type

฿ 10,548.00

AIR CYLINDER 1 Piece(s) 55 Day(s) 25100-10~60NoneRcC730.52 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part CDLM2B25-100-E-C73 in the CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod series.

Products with similar specification

Part Number
CDLM2B20-10-P
CDLM2B20-100-D
CDLM2B20-100-D-A93
CDLM2B25-100-E-C73L
CDLM2B25-100-E-C73L4
CDLM2B25-100-E-H7A2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type

฿ 8,225.60

1 Piece(s) 55 Day(s) 2010-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootPneumatic Lock (Pressurized Locking)Pneumatic typeNone

฿ 8,420.80

1 Piece(s) 55 Day(s) 20100-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring-pressure combination lockPneumatic typeNone

฿ 9,419.20

1 Piece(s) 55 Day(s) 20100-10~60NoneRcA930.52 pcs.Basic typeWithout rod bootSpring-pressure combination lockPneumatic typeNone

฿ 10,721.60

1 Piece(s) 55 Day(s) 25100-10~60NoneRcC7332 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

฿ 12,197.60

1 Piece(s) 55 Day(s) 25100-10~60NoneRcC7334 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

฿ 11,156.00

1 Piece(s) 55 Day(s) 25100-10~60NoneRcH7A20.52 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone