(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Provided with a compact built-in lock mechanism, making it suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.
Part Number |
---|
CDLM2B20-100-D-B54L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Lock actuation system | Type | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,591.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 100 | -10~60 | None | Rc | B54 | 3 | 2 pcs. | Basic type | Without rod boot | Spring-pressure combination lock | Pneumatic type | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.08::1.0 |
Please check the type/dimensions/specifications of the part CDLM2B20-100-D-B54L in the CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod series.
Part Number |
---|
CDLM2B20-10-P |
CDLM2B20-100-D |
CDLM2B20-100-D-A93 |
CDLM2B20-100-D-B54L3 |
CDLM2B20-100-D-C73 |
CDLM2B20-100-D-C733 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Lock actuation system | Type | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,225.60 | 1 Piece(s) | 55 Day(s) | 20 | 10 | -10~70 | None | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Pneumatic Lock (Pressurized Locking) | Pneumatic type | None | ||
฿ 8,420.80 | 1 Piece(s) | 55 Day(s) | 20 | 100 | -10~70 | None | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Spring-pressure combination lock | Pneumatic type | None | ||
฿ 9,419.20 | 1 Piece(s) | 55 Day(s) | 20 | 100 | -10~60 | None | Rc | A93 | 0.5 | 2 pcs. | Basic type | Without rod boot | Spring-pressure combination lock | Pneumatic type | None | ||
฿ 11,720.00 | 1 Piece(s) | 55 Day(s) | 20 | 100 | -10~60 | None | Rc | B54 | 3 | 3 pcs. | Basic type | Without rod boot | Spring-pressure combination lock | Pneumatic type | None | ||
฿ 9,636.80 | 1 Piece(s) | 55 Day(s) | 20 | 100 | -10~60 | None | Rc | C73 | 0.5 | 2 pcs. | Basic type | Without rod boot | Spring-pressure combination lock | Pneumatic type | None | ||
฿ 10,288.00 | 1 Piece(s) | 55 Day(s) | 20 | 100 | -10~60 | None | Rc | C73 | 0.5 | 3 pcs. | Basic type | Without rod boot | Spring-pressure combination lock | Pneumatic type | None |
How can we improve?
How can we improve?