1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Plug Heater

IMMERSION HEATER

Water Plug Heater
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,347.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The sheath material for water heating has a nickel plated finish.
[Features]
・ It can be used simply by providing an insertion port such as on the side of the water tank, and inserting it, and screwing it in.
・ An economical heater that is easy to install and requires little space.
・ A heater that directly heats the liquid in the tank.

 
Part Number
HP12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,347.00

IMMERSION HEATER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage(V) 200 Rated Capacity (Range)(W) 5001 or more Classification Main Body of Heater
Rated Capacity(W) 10000 Single-phase/ Three-phase 1P/3P

Please check the type/dimensions/specifications of the part HP12 in the Water Plug Heater series.