1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
CNA2W Series Cylinder With Lock, Double Acting, Double Rod (Part Number)

AIR CYLINDER

CNA2W Series Cylinder With Lock, Double Acting, Double Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,613.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDNA2WB80-150-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Connector type

฿ 15,404.00

AIR CYLINDER 1 Piece(s) 55 Day(s) 80150-10~70With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.1 to 1.0 Lock actuation system Spring locking
Locking Direction Bidirectional

Please check the type/dimensions/specifications of the part CDNA2WB80-150-D in the CNA2W Series Cylinder With Lock, Double Acting, Double Rod series.

Products with similar specification

Part Number
CDNA2WB100-150-D-Y7NW
CDNA2WB100-150-D-Y7NWL
CDNA2WB100-250-D
CDNA2WB80-150-D-M9BL4
CDNA2WB80-220-D
CDNA2WB80-250-D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Connector type

฿ 42,915.80

1 Piece(s) 45 Day(s) 100150-10~60With cushions on both sidesBasic typeRcY7NW0.52 pcs.NoneNoneNone

฿ 43,314.82

1 Piece(s) 25 Day(s) 100150-10~60With cushions on both sidesBasic typeRcY7NW32 pcs.NoneNoneNone

฿ 41,362.76

1 Piece(s) 25 Day(s) 100250-10~70With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone

฿ 18,380.80

1 Piece(s) 55 Day(s) 80150-10~60With cushions on both sidesBasic typeRcM9B34 pcs.NoneNoneNone

฿ 30,758.73

1 Piece(s) 25 Day(s) 80220-10~70With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone

฿ 16,073.60

1 Piece(s) 55 Day(s) 80250-10~70With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone