(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.
Part Number |
---|
CDNA2WF40-300-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,711.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 300 | -10~70 | With cushions on both sides | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | None | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.1 to 1.0 | Lock actuation system | Spring locking |
Locking Direction | Bidirectional |
Please check the type/dimensions/specifications of the part CDNA2WF40-300-D in the CNA2W Series Cylinder With Lock, Double Acting, Double Rod series.
Part Number |
---|
CDNA2WB100-150-D-Y7NW |
CDNA2WB100-150-D-Y7NWL |
CDNA2WB100-250-D |
CDNA2WF40-50-D |
CDNA2WF40TN-150-D |
CDNA2WF50-100-D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,915.80 | 1 Piece(s) | 45 Day(s) | 100 | 150 | -10~60 | With cushions on both sides | Basic type | Rc | Y7NW | 0.5 | 2 pcs. | None | None | None | ||
฿ 43,314.82 | 1 Piece(s) | 25 Day(s) | 100 | 150 | -10~60 | With cushions on both sides | Basic type | Rc | Y7NW | 3 | 2 pcs. | None | None | None | ||
฿ 41,362.76 | 1 Piece(s) | 25 Day(s) | 100 | 250 | -10~70 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | None | None | None | ||
฿ 16,382.65 | 1 Piece(s) | 25 Day(s) | 40 | 50 | -10~70 | With cushions on both sides | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | None | None | ||
฿ 9,152.80 | 1 Piece(s) | 55 Day(s) | 40 | 150 | -10~70 | With cushions on both sides | Rod-end flange type | NPT | Without auto switch (built-in magnet) | None | None | None | None | None | ||
฿ 19,262.25 | 1 Piece(s) | 45 Day(s) | 50 | 100 | -10~70 | With cushions on both sides | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | None | None |
How can we improve?
How can we improve?