Thermal Refined Equipment DPS Series Digital Pressure Switch

Brand :
AIRTAC

Caution

    Product Description

    [Features]
    · This is a pressure switch from the DPS series.
    · There are two types: equipped with NPN2 output and equipped with PNP2 output.

    Drawing

    DIN terminal

    Thermal refined equipment DPS series digital pressure switch, external shape

    Grommet

    Thermal refined equipment DPS series digital pressure switch, external shape 2

    Product Specification

    Input power supplyVoltage range12 to 24 V DC +/- 10%, ripple p-p < 10%
    Pressure measurementOperating fluidNon-corrosive gas
    Rated pressure rangeDPSN1 (P1) -01: -100 kPa to 100 kPa
    DPSN1 (P1) -10: -100 kPa to 1,000 kPa
    Proof pressureDPSN1 (P1) -01: 200 kPa
    DPSN1 (P1) -10: 1,500 kPa
    Measurement error±2% F.S. ±1 digit, ±1 digit (ambient temperature 25±3°C)
    Repeatability+/- 0.2% F.S. +/- 1 digit
    Temperature error±3% F.S. ±1 digit (25°C reference, range 0 to +50°C)
    DisplayDisplay method4-digit measurement value and 3-1/2 digit set value, dual-row LCD display
    Display colorTwo-color display (red, green)
    Display refresh rate100 ms, 250 ms, 500 ms, 1,000 ms
    OutputSwitch outputDPSN1: Equipped with NPN2 output
    DPSP1: Equipped with PNP2 output
    Comparative OutputNPN: Maximum withstand voltage 30 V/100 mA, residual voltage < 1.5 V
    PNP: Maximum withstand voltage 30 V/100 mA, residual voltage < 1.5 V
    Response time2 ms, 20 ms, 50 ms, 100 ms, 250 ms, 500 ms, 1,000 ms, 2,500 ms, 5,000 ms
    DelayDPSN1 (P1) -01: 0.1, 0.2, 0.3: 0.8 (kPa)
    DPSN1 (P1) -10: 1, 2, 3: 8 (kPa)
    Output modeEASY mode, Hysteresis mode, Window comparator mode
    Pressure unitsDPSN1 (P1) -01kPa, kgf/cm2, bar, psi, mmHg, inHg
    DPSN1 (P1) -10MPa, kPa, kgf/cm2, bar, psi, cmHg, inHg
    Vibration resistanceEndurance 10 to 500 Hz, 10 mm double amplitude, 3 times in each of XYZ directions
    Impact resistanceEndurance 100 m/s2 3 times for XYZ direction each
    Operating environment temperature0 to +50°C
    Storage ambient temperature-20 to +65°C
    Operating environment humidity35% to 80% RH (no condensation or freezing)

    Display/operation section

    Thermal refined equipment DPS series digital pressure switch related image
    NumberName
    ANumeric Up Key
    BSet/Confirm Key
    CNumeric Down Key
    DPressure numeral display section
    ESet pressure value display section
    FOutput lamp 1
    GOutput lamp 2
    HPower supply and output signal connector
    JPressure port

    Selection Support Information

    Order code

    Thermal refined equipment DPS series digital pressure switch selection support

    (Note) The protection structure for grommet connection is IP63.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    F-DPSEB | Thermal Refined Equipment DPS Series Digital Pressure Switch | AIRTAC | MISUMI Thailand