1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

2-Color Display Non-Contact Auto Switch, Direct Mounting, D-M9NW/V, D-M9PW/V, D-M9BW/V

2-Color Display Non-Contact Auto Switch, Direct Mounting, D-M9NW/V, D-M9PW/V, D-M9BW/V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 675.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· 2-wire load current is reduced (2.5 to 40 mA).
· Uses flex-resistant cable as standard specification.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).

■ Refer to the table below for details about lead wire / connector specifications.

■ See below for details of made-to-order auto switch specifications.

Part Number
D-M9BW
D-M9BW-50
D-M9BWL
D-M9BWM
D-M9BWM-50
D-M9BWMAPC
D-M9BWMBPC
D-M9BWMDPC
D-M9BWSAPC
D-M9BWSBPC
D-M9BWSDPC
D-M9BWV
D-M9BWV-50
D-M9BWVL
D-M9BWVL-50
D-M9BWVM
D-M9BWVM-50
D-M9BWVMAPC
D-M9BWVMBPC
D-M9BWVMDPC
D-M9BWVSAPC
D-M9BWVSBPC
D-M9BWVSDPCSALE
D-M9BWVZSALE
D-M9BWVZ-50
D-M9BWZ
D-M9BWZ-50
D-M9NW
D-M9NW-50
D-M9NWL
D-M9NWMSALE
D-M9NWM-50
D-M9NWMAPC
D-M9NWMBPC
D-M9NWMDPC
D-M9NWSAPC
D-M9NWSBPC
D-M9NWSDPC
D-M9NWVSALE
D-M9NWV-50
D-M9NWVL
D-M9NWVL-50
D-M9NWVM
D-M9NWVM-50
D-M9NWVMAPC
D-M9NWVMBPC
D-M9NWVMDPC
D-M9NWVSAPC
D-M9NWVSBPC
D-M9NWVSDPC
D-M9NWVZ
D-M9NWVZ-50
D-M9NWZSALE
D-M9NWZ-50
D-M9PWSALE
D-M9PW-50
D-M9PWLSALE
D-M9PWL-50
D-M9PWMSALE
D-M9PWM-50
D-M9PWMAPC
D-M9PWMBPC
D-M9PWMDPC
D-M9PWSAPC
D-M9PWSBPC
D-M9PWSDPCSALE
D-M9PWVSALE
D-M9PWV-50
D-M9PWVL
D-M9PWVL-50
D-M9PWVM
D-M9PWVM-50
D-M9PWVMAPC
D-M9PWVMBPC
D-M9PWVMDPC
D-M9PWVSAPC
D-M9PWVSBPC
D-M9PWVSDPC
D-M9PWVZ
D-M9PWVZ-50
D-M9PWZ
D-M9PWZ-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Format Wiring Method Wiring type Output type Electrical entry direction Lead wire length
(m)
Connector type Made-to-order specifications

฿ 675.20

AUTO-SWITCH 1 Piece(s) Same day N/A2-Wire2-wireNoneIn-line0.5None-

฿ 1,285.46

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) N/A2-Wire2-wireNoneIn-line0.5NoneNo indicator light (darkroom) specification

฿ 750.40

AUTO-SWITCH 1 Piece(s) Same day N/A2-Wire2-wireNoneIn-line3None-

฿ 712.80

AUTO-SWITCH 1 Piece(s) 3 Day(s) N/A2-Wire2-wireNoneIn-line1None-

฿ 1,353.00

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) N/A2-Wire2-wireNoneIn-line1NoneNo indicator light (darkroom) specification

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) N/A2-Wire2-wireNoneIn-line1M8 3-pin-

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) N/A2-Wire2-wireNoneIn-line1M8 4-pin-

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) N/A2-Wire2-wireNoneIn-line1M12 4-pin-

฿ 1,163.20

AUTO SWITCH 1 Piece(s) 3 Day(s) N/A2-Wire2-wireNoneIn-line0.5M8 3-pin-

฿ 1,163.20

AUTO SWITCH 1 Piece(s) 3 Day(s) N/A2-Wire2-wireNoneIn-line0.5M8 4-pin-

฿ 1,163.20

AUTO-SWITCH 1 Piece(s) 3 Day(s) N/A2-Wire2-wireNoneIn-line0.5M12 4-pin-

฿ 750.40

AUTO-SWITCH 1 Piece(s) Same day N/A2-Wire2-wireNonePerpendicular0.5None-

฿ 1,419.94

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) N/A2-Wire2-wireNonePerpendicular0.5NoneNo indicator light (darkroom) specification

฿ 825.60

AUTO-SWITCH 1 Piece(s) 3 Day(s) N/A2-Wire2-wireNonePerpendicular3None-

฿ 1,554.42

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) N/A2-Wire2-wireNonePerpendicular3NoneNo indicator light (darkroom) specification

฿ 788.00

AUTO SWITCH 1 Piece(s) 3 Day(s) N/A2-Wire2-wireNonePerpendicular1None-

฿ 1,487.48

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) N/A2-Wire2-wireNonePerpendicular1NoneNo indicator light (darkroom) specification

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) N/A2-Wire2-wireNonePerpendicular1M8 3-pin-

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) N/A2-Wire2-wireNonePerpendicular1M8 4-pin-

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) N/A2-Wire2-wireNonePerpendicular1M12 4-pin-

฿ 1,238.40

AUTO SWITCH 1 Piece(s) 29 Day(s) N/A2-Wire2-wireNonePerpendicular0.5M8 3-pin-

฿ 1,238.40

AUTO SWITCH 1 Piece(s) 3 Day(s) N/A2-Wire2-wireNonePerpendicular0.5M8 4-pin-

฿ 1,238.40

฿ 1,161.00

AUTO-SWITCH 1 Piece(s) Same day N/A2-Wire2-wireNonePerpendicular0.5M12 4-pin-

฿ 900.80

฿ 844.50

AUTO-SWITCH 1 Piece(s) Same day N/A2-Wire2-wireNonePerpendicular5None-

฿ 1,689.50

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) N/A2-Wire2-wireNonePerpendicular5NoneNo indicator light (darkroom) specification

฿ 825.60

AUTO-SWITCH 1 Piece(s) Same day N/A2-Wire2-wireNoneIn-line5None-

฿ 1,554.42

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) N/A2-Wire2-wireNoneIn-line5NoneNo indicator light (darkroom) specification

฿ 675.20

AUTO-SWITCH 1 Piece(s) Same day NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5None-

฿ 1,285.46

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5NoneNo indicator light (darkroom) specification

฿ 750.40

AUTO-SWITCH 1 Piece(s) 3 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line3None-

฿ 712.80

฿ 668.25

AUTO-SWITCH 1 Piece(s) Same day NPN FormatThree-Wire Method3-wire typeNPN typeIn-line1None-

฿ 1,353.00

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line1NoneNo indicator light (darkroom) specification

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line1M8 3-pin-

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line1M8 4-pin-

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line1M12 4-pin-

฿ 1,163.20

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5M8 3-pin-

฿ 1,163.20

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5M8 4-pin-

฿ 1,163.20

AUTO SWITCH 1 Piece(s) 3 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5M12 4-pin-

฿ 750.40

฿ 703.50

AUTO-SWITCH 1 Piece(s) Same day NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5None-

฿ 1,419.94

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5NoneNo indicator light (darkroom) specification

฿ 825.60

AUTO-SWITCH 1 Piece(s) Same day NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular3None-

฿ 1,554.42

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular3NoneNo indicator light (darkroom) specification

฿ 788.00

AUTO SWITCH 1 Piece(s) 3 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular1None-

฿ 1,487.48

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular1NoneNo indicator light (darkroom) specification

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular1M8 3-pin-

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular1M8 4-pin-

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular1M12 4-pin-

฿ 1,238.40

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5M8 3-pin-

฿ 1,238.40

AUTO SWITCH 1 Piece(s) 29 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5M8 4-pin-

฿ 1,238.40

AUTO SWITCH 1 Piece(s) 3 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5M12 4-pin-

฿ 900.80

AUTO SWITCH 1 Piece(s) 3 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular5None-

฿ 1,689.50

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular5NoneNo indicator light (darkroom) specification

฿ 825.60

฿ 774.00

AUTO-SWITCH 1 Piece(s) Same day NPN FormatThree-Wire Method3-wire typeNPN typeIn-line5None-

฿ 1,554.42

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) NPN FormatThree-Wire Method3-wire typeNPN typeIn-line5NoneNo indicator light (darkroom) specification

฿ 675.20

฿ 633.00

AUTO-SWITCH 1 Piece(s) Same day PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5None-

฿ 1,285.46

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5NoneNo indicator light (darkroom) specification

฿ 750.40

฿ 703.50

AUTO-SWITCH 1 Piece(s) Same day PNP FormatThree-Wire Method3-wire typePNP typeIn-line3None-

฿ 1,419.94

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line3NoneNo indicator light (darkroom) specification

฿ 712.80

฿ 668.25

AUTO-SWITCH 1 Piece(s) Same day PNP FormatThree-Wire Method3-wire typePNP typeIn-line1None-

฿ 1,353.00

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line1NoneNo indicator light (darkroom) specification

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line1M8 3-pin-

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line1M8 4-pin-

฿ 1,200.80

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line1M12 4-pin-

฿ 1,163.20

AUTO SWITCH 1 Piece(s) 3 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5M8 3-pin-

฿ 1,163.20

AUTO SWITCH 1 Piece(s) 3 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5M8 4-pin-

฿ 1,163.20

฿ 1,090.50

AUTO-SWITCH 1 Piece(s) Same day PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5M12 4-pin-

฿ 750.40

฿ 703.50

AUTO-SWITCH 1 Piece(s) Same day PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5None-

฿ 1,419.94

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5NoneNo indicator light (darkroom) specification

฿ 825.60

AUTO SWITCH 1 Piece(s) 6 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular3None-

฿ 1,554.42

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular3NoneNo indicator light (darkroom) specification

฿ 788.00

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1None-

฿ 1,487.48

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1NoneNo indicator light (darkroom) specification

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1M8 3-pin-

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1M8 4-pin-

฿ 1,276.00

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1M12 4-pin-

฿ 1,238.40

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5M8 3-pin-

฿ 1,238.40

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5M8 4-pin-

฿ 1,238.40

AUTO SWITCH 1 Piece(s) 29 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5M12 4-pin-

฿ 900.80

AUTO SWITCH 1 Piece(s) 3 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular5None-

฿ 1,689.50

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) PNP FormatThree-Wire Method3-wire typePNP typePerpendicular5NoneNo indicator light (darkroom) specification

฿ 825.60

AUTO-SWITCH 1 Piece(s) 3 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line5None-

฿ 1,554.42

SMC CYLINDER RELATED ITEM 1 Piece(s) 33 Day(s) PNP FormatThree-Wire Method3-wire typePNP typeIn-line5NoneNo indicator light (darkroom) specification

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body