Water Resistant 2-Color Display Non-Contact Auto Switch, Direct Mounting, D-M9NA/V, D-M9PA/V, D-M9BA/V

Brand :
SMC

Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Enhanced water (coolant) resistant type.
· 2-wire load current is reduced (2.5 to 40 mA).
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
· Uses flex-resistant cable as standard specification.

■ Refer to the table below for details about lead wire / connector specifications.

■ See below for details of made-to-order auto switch specifications.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Water Resistant 2-Color Display Non-Contact Auto Switch, Direct Mounting, D-M9NA/V, D-M9PA/V, D-M9BA/V | SMC | MISUMI Thailand