1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optical Flats SERIES 158

Optical Flats SERIES 158
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• Used for inspecting the flatness of very flat surfaces.

Part Number
158-222
158-224
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter (D) Thickness

฿ 999,999,999.00

OPTICAL FLATS SERIES 158 1 Piece(s) 95 Day(s) 1.8".5"

฿ 999,999,999.00

OPTICAL FLATS SERIES 158 1 Piece(s) 95 Day(s) 2.4".6"

Loading...

  1. 1

Basic Information

Flatness Flatness grade: .000004"