1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth-Reinforced Water Hose

HOSE

Cloth-Reinforced Water Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,906.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ A compounded rubber with excellent water resistance is used for the inner rubber, and a weather resistant rubber is used for the outer rubber.
・ The synthetic fiber is used to reinforce the body, making it lightweight and easy to handle.
[Applications]
・ It is used for water transmission in general factories, civil engineering and construction work, etc.

 
Part Number
N-WATER-38-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,906.31

HOSE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid Water Max. Operating Pressure(MPa) 0.3 Inner Dia. d(Ø) 38.1
Swage Fittings None Material Synthetic Rubber Outer Sheath Cover No
Operating Temperature Range(°C) -30::60 Minimum Bending Radius(mm) 380 Length(m) 5

Please check the type/dimensions/specifications of the part N-WATER-38-5 in the Cloth-Reinforced Water Hose series.