1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Erector Parts, Adjuster Bolts A Set EF-1217A

YZK JOINT FOR PIPE FLAME

Erector Parts, Adjuster Bolts A Set EF-1217A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 258.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dedicated ø28 erector adjuster
*Also supports ø32 and ø42 erector pipes
[Product numbers for supported insert nuts]
ø28: EF-1209CM16 (insert nut M16)
ø32: EB-1210D
ø42: EL-2265DNI

Part Number
EF-1217A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 258.19

YZK JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Nominal Thread Size (M)(mm) 16 Bottom Material Metal Material Iron (trivalent chromate)
Nominal of thread(M) 16

Please check the type/dimensions/specifications of the part EF-1217A in the Erector Parts, Adjuster Bolts A Set EF-1217A series.