(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal joint dedicated to ø28 CREFORM. [Material] stainless steel
Mounting Method | Tightening Plug Style Nut | Type | Metal Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | Stainless Steel | Applicable Pipe Dia.(φ),(Squre) | 28 | Intermediate Joint Type | T Type (1 Direction Through) |
Operating Environment | Standard / Antistatic |
Please check the type/dimensions/specifications of the part EF-4218 in the ø28 Metal Joints, Panel-Catch Saddle Set series.
How can we improve?
How can we improve?