1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless-Steel Erector Parts, Stainless-Steel Metal Joint HJ-11 SUS (Part Number)

YZK JOINT FOR PIPE FLAME

Stainless-Steel Erector Parts, Stainless-Steel Metal Joint HJ-11 SUS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 425.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

You can create any shape with 8 types of joints. Parallel stainless steel metal joints that can be fixed by tightening an insert-type nut. Operating environment is standard/anti-static.

 
Part Number
HJ-11SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 425.03

YZK JOINT FOR PIPE FLAME 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Tightening Plug Style Nut Joint Type Middle Material Stainless Steel
Applicable Pipe Dia.(φ),(Squre) 27 Intermediate Joint Type Parallel Operating Environment Standard / Antistatic

Please check the type/dimensions/specifications of the part HJ-11SUS in the Stainless-Steel Erector Parts, Stainless-Steel Metal Joint HJ-11 SUS series.