1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø42 Metal Joints, Metal Joint For Different Diameters LEJ-1

YZK JOINT FOR PIPE FLAME

ø42 Metal Joints, Metal Joint For Different Diameters LEJ-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 243.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dedicated metal joint for ø42 and ø28

 
Part Number
LEJ-1B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 243.87

YZK JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment Cation electrodeposition coating Joint Type Middle
Material Steel Applicable Pipe Dia.(φ),(Squre) 42 Intermediate Joint Type T Type
Operating Environment Standard

Please check the type/dimensions/specifications of the part LEJ-1B in the ø42 Metal Joints, Metal Joint For Different Diameters LEJ-1 series.