(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A dedicated metal joint for ø28 erectors
HPEJ-1
HPEJ-1NI
HPEJ-1W
HPEJ-1WNI
Part Number |
---|
HPEJ-1NI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 260.90 | YZK JOINT FOR PIPE FLAME | 1 Piece(s) | 9 Day(s) |
Loading...
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | Nickel Plating | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Steel | Applicable Pipe Dia.(φ),(Squre) | 28 |
Intermediate Joint Type | T Type (1 Direction Through) | Operating Environment | Standard / Antistatic | Details | Insertion socket on one side |
Please check the type/dimensions/specifications of the part HPEJ-1NI in the ø28 Metal Joints, Panel Metal Joint HPEJ-1 series.
How can we improve?
How can we improve?