1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ø28 Erector Pipe / HPD Pipe HPD-4000

YZK PIPE FLAME

ø28 Erector Pipe / HPD Pipe HPD-4000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 890.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The "steel thickness" (鋼材厚さ) referred to in the Japanese manufacturer's catalog is the thickness of the steel only. Note that this product is coated with resin and so will have a thickness different to that of the actual pipe.

Product Description

Lightweight pipe with excellent rust-resistance. [Materials]Steel [Product Specification] Chemical resistance / rust prevention

HPD-4000IVO

HPD-4000IVO

Color variations

Color variations

Part Number
HPD-4000IVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCollar

฿ 890.22

YZK PIPE FLAME 1 Piece(s) 9 Day(s) Ivory

Loading...

  1. 1
 

Basic Information

Specifications Chemical Resistant Products / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 28
Length(mm) 4,000 Surface Treatment, Coating AAS Resin Shape Straight

Please check the type/dimensions/specifications of the part HPD-4000IVO in the ø28 Erector Pipe / HPD Pipe HPD-4000 series.

Products with similar specification

Part Number
HPD-4000GR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCollar

฿ 890.22

1 Piece(s) 9 Day(s) [Gray] White Gray