(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Accessories (mounting bracket) for oil-resistant photoelectric sensors, E3ZR-C series.
Part number | Material | Quantity | Notes |
---|---|---|---|
E39-L196 | SUS304 | 1 pc. | Mounting bracket |
E39-L197 | SUS304 | 1 pc. |
Part Number |
---|
E39-L196 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 246.00 | OMRON OPTION PARTS | 1 Piece(s) | 6 Day(s) |
Loading...
Compatible Sensor | E3ZR-C series | Maximum Size Width(mm) | 36 | Maximum Size Height(mm) | 71 |
---|
How can we improve?
How can we improve?