1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Dividers and Calipers SERIES 950 (950-212)

SPRING DIVIDER 6

Spring Dividers and Calipers SERIES 950 (950-212)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Economy
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• Spring Divider — Fully hardened and tempered joints, spring, washers and divider points.
• Outside Spring Caliper — Contact ends fully rounded to give good contact with a workpiece.
• Inside Spring Caliper — Ends fully rounded to give good contact with a workpiece.

Part Number
950-212 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Range
(inch / mm)

฿ 868.33

฿ 670.96

SPRING DIVIDER 6 1 Piece(s) 5 Day(s) Spring divider6" (150mm)

Loading...

  1. 1

Basic Information

Product Type Other Single Product/Set Classification Single Item

Please check the type/dimensions/specifications of the part 950-212 in the Spring Dividers and Calipers SERIES 950 series.

Products with similar specification

Part Number
950-213
950-223
950-232
950-233
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Range
(inch / mm)

฿ 946.67

1 Piece(s) 5 Day(s) Spring divider8" (200mm)

฿ 946.67

1 Piece(s) 47 Day(s) Outside spring calipers8" (200mm)

฿ 885.00

1 Piece(s) 22 Day(s) Inside spring calipers6" (150mm)

฿ 946.67

1 Piece(s) 22 Day(s) Inside spring calipers8" (200mm)