(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Dedicated gauge block sets for micrometer inspection.
Part Number |
---|
516-142-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blocks included in set | Product type | Standard | Grade | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 37,327.28 ฿ 25,494.53 | GAUGE BLOCK BE1-9G-0A/D | 1 Piece(s) | 50 Day(s) | 9 blocks : .0625, .100, .125, .200, .250, .300, .500, 1, 2”, Micro Checker, Optical parallel (t = .5") | Steel | ASME | 0 | Inch Block Sets |
Loading...
Please check the type/dimensions/specifications of the part 516-142-16 in the Micrometer Inspection Gauge Block Sets SERIES 516 series.
Part Number |
---|
516-103-10 |
516-103-16 |
516-103-60 |
516-144-16 |
516-152-10 |
516-152-60 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blocks included in set | Product type | Standard | Grade | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 13,387.61 | 1 Piece(s) | 5 Day(s) | 10 blocks : 1.00, 1.25, 1.50, 2, 3, 5, 10, 15, 20, 25mm | Steel | ISO/DIN/JIS | 0 | Metric Block Sets | ||
฿ 13,387.61 | 1 Piece(s) | 50 Day(s) | 10 blocks : 1.00, 1.25, 1.50, 2, 3, 5, 10, 15, 20, 25mm | Steel | ASME | 0 | Metric Block Sets | ||
฿ 15,070.56 | 1 Piece(s) | 50 Day(s) | 10 blocks : 1.00, 1.25, 1.50, 2, 3, 5, 10, 15, 20, 25mm | Steel | ISO/DIN/JIS | 0 | Metric Block Sets | ||
฿ 29,376.73 | 1 Piece(s) | 50 Day(s) | 9 blocks : .0625, .100, .125, .200, .250, .300, .500, 1, 2”, Micro Checker, Optical parallel (t = .5") | Steel | ASME | 2 | Inch Block Sets | ||
฿ 19,773.69 | 1 Piece(s) | 5 Day(s) | 10 blocks : 1.00, 1.25, 1.50, 2, 3, 5, 10, 15, 20, 25mm | CERA | ISO/DIN/JIS | 0 | Metric Block Sets | ||
฿ 21,456.42 | 1 Piece(s) | 50 Day(s) | 10 blocks : 1.00, 1.25, 1.50, 2, 3, 5, 10, 15, 20, 25mm | CERA | ISO/DIN/JIS | 0 | Metric Block Sets |
How can we improve?
How can we improve?