Air Cooled Aftercooler HAA Series

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
■ Products Planned for Online Release
Air cylinder-related product pages will be released on this site on an ad-hoc basis.
CQ2/MG types, etc., are already available.
*Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
*The information above is correct as of December 2018. - See catalog for specification details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
This air-cooled aftercooler does not require cooling equipment, and maintenance is easy without concerns about water supply cut-off or freezing.
[Features]
· Cools high temperature compressed air from a compressor down to 40°C or less and removes moisture from the air.
· Compact size and light weight.
· Uses minimal floor space.
· Built-in drain separator.
· Dust-protecting filter optional.
Air Cooled Aftercooler HAA Series Features

HAA15 external appearance

HAA7 external appearance

Working Principle
Specifications
| Model | HAA7 | HAA15 | HAA22 | HAA37 | ||||
|---|---|---|---|---|---|---|---|---|
| Rated conditions | Air flow capacity L/min (ANR)*1 | 1,000 | 2,200 | 3,300 | 5,700 | |||
| Inlet air temperature (°C) | 70 | |||||||
| Inlet air pressure (MPa) | 0.7 | |||||||
| Ambient temperature (°C) | 32 | |||||||
| Outlet air temperature (°C) | 40 | |||||||
| Operating range | Applicable fluid | Compressed Air | ||||||
| Inlet air temperature (°C) | 5 to 100 | |||||||
| Inlet air pressure (MPa) | 0.05 to 1.0 (With auto drain: 0.15 to 1.0) | 0.05 to 0.97 (With auto drain: 0.15 to 0.97) | ||||||
| Ambient temperature (°C) | 2 to 50 | |||||||
| Installation location | Indoors | |||||||
| Electric specifications | Power supply | Single-phase 100 V AC (50/60 Hz) | Single-phase 200 V AC (50/60 Hz) | Single-phase 100 V AC (50/60 Hz) | Three-phase 200 V AC (50/60 Hz) | Three-phase 200 V AC (50/60 Hz) | Three-phase 200 V AC (50/60 Hz) | |
| Power consumption (W) | 50 Hz | 55 | 58 | 55 | 50 | 90 | 204 | |
| 60 Hz | 58 | 65 | 65 | 60 | 130 | 244 | ||
| Current (A) | 50 Hz | 0.8 | 0.43 | 0.8 | 0.4 | 0.4 | 2.0 | |
| 60 Hz | 0.81 | 0.46 | 0.9 | 0.35 | 0.45 | 2.0 | ||
| Proof pressure (MPa) | 1.5 | |||||||
| Cooling fan diameter (mm) | 255 | 300 | 400 | 350 × 2 pcs. | ||||
| Cooler | Aluminum plate tube with fins | |||||||
| Port size for inlet/outlet air | Rp3/4 socket | 1B union | 1 1/2 B union | |||||
| Port size for drain outlet piping (With auto drain) | Rc 3/8 (Rc 3/8) | Rc 1/2 (Rc 3/8) | ||||||
| Weight (kg) | 18 | 24 | 36 | 55 | ||||
| Coating color | Munsell N-8 (white), Munsell 2.5PB5/8.5 (blue) | |||||||
| Applicable compressor (kW)*2 | 7.5 | 15 | 22 | 37 | ||||
| Standard equipment | Thermometer for outlet air temperature (1 pc.) | - | ● | ● | ● | |||
| Accessories*3 | Drain valve (1 pc.) | 3/8B | 1/2B | |||||
| Union (2 pcs.) | - | 1B | 1 1/2 B | |||||
*1: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*2: The applicable compressor is based on the discharge rate and discharge temperature (70°C) of a screw-type compressor.
*3: Accessories should be mounted by the user.
Dimensions
(Unit: mm)

Dimensions: HAA7
(Unit: mm)

HAA15-22 dimensions
(Unit: mm)

HAA37 dimensions
(Unit: mm)
| Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q | R | S |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HAA15 | 1B union | 460 | 394 | 33 | 70 | 59 | 485 | 428 | 320 | 150 | 150 | 320 | 70 | 58 | 200 | 480 | 220 | 225 |
| HAA22 | 1 1/2B union | 588 | 484 | 52 | 70 | 60 | 580 | 505 | 333 | 150 | 150 | 400 | 94 | 65 | 200 | 610 | 220 | 238 |
How to Calculate Outlet Air Temperature
The outlet air temperature can be calculated by the inlet air temperature, ambient temperature and air flow capacity using the following procedure.
(Example) Inlet air temperature: 100°C, Ambient temperature: 20°C, Air flow capacity: 2,000 L/min (ANR), Air pressure:
0.7 MPa, Model: HAA22-14

Correction factor by ambient temperature
- 1. Use an outlet air temperature of 38.5°C from the Outlet Air Temperature table. In this case, use correction factor line A.
- 2. Next, use the correction factor by ambient temperature chart to obtain a correction factor of 1.35 at the ambient temperature of 20°C on line A.
- 3. Divide 38.5°C (from step 1) by 1.35 (from step 2) to obtain the outlet air temperature. Outlet air temperature = 38.5 ÷ 1.35 = 28.5°C
Outlet Air Temperature
| Model | Correction factor line | Air flow (L/min [ANR]) | Inlet air temperature | ||
|---|---|---|---|---|---|
| 50°C | 70°C | 100°C | |||
| HAA7 | (A) | 500 | 34.5 | 35 | 35.5 |
| (B) | 1,000 | 38 | 40 | 42.5 | |
| (C) | 1,500 | 40 | 44 | 47.5 | |
| HAA15 | (A) | 1,000 | 33 | 35.5 | 36 |
| (B) | 2,200 | 36.5 | 40 | 42.5 | |
| (C) | 3,000 | 38 | 42 | 44 | |
| HAA22 | (A) | 2,000 | 34 | 37 | 38.5 |
| (B) | 3,300 | 36 | 40 | 42.5 | |
| (C) | 4,000 | 37 | 41.5 | 45 | |
| HAA37 | (A) | 4,000 | 34 | 38 | 39 |
| (B) | 5,700 | 35 | 40 | 43 | |
| (C) | 7,000 | 36 | 42 | 45 | |
Conditions:
- Air pressure 0.7 MPa, ambient temperature 32°C.
- An inlet air temperature of 50°C is saturated air. At 70°C or more, it is humid air with a dew point of 67°C.
Precautions
Caution on Design
Caution
- 1. Do not obstruct the aftercooler's vent inlet and outlet, and be sure to install the aftercooler more than 20 cm away from the walls and other equipment.
- 2. Install the aftercooler in a location that facilitates maintenance and inspection.
- 3. Install the aftercooler in a location with minimal vibrations.
- 4. Because the surrounding temperature increases due to the exhaust heat from the aftercooler, ventilate the area with an exhaust fan, etc.
- 5. The air-cooled type aftercooler cannot be used in a location where the temperature exceeds 50°C. To use in such a location, use a water-cooled type aftercooler instead.
- 6. The maximum allowable temperature of the inlet air is 100°C.
If the inlet air exceeds this temperature, select an appropriate water-cooled type aftercooler. - 7. Prevent fins from becoming clogged. Do not use this aftercooler in an area that has viscous dust (electrostatic paint powder, oily particles, etc.). If it must be used under such conditions due to unavoidable circumstances, please contact the manufacturer support center beforehand.
Mounting
Caution
- 1. Do not interchange the connections to the compressed air inlet and the compressed air outlet. When tightening the air inlet and outlet piping, make sure to use a pipe wrench to hold the inlet and outlet nozzles of the product.
- 2. Connect a drain pipe because drainage is created when the compressed air is cooled.
- 3. The drain pipe must have a minimum pipe bore of 10 mm and a maximum length of 5 m (when installing an optional auto-drain).
Maintenance

If the aftercooler is equipped with an auto drain, the following mounting frame is necessary. Mounting frame (Option: Refer to p. 11 Accessories)
Caution
- 1. Inspect the cooler at least once a week, and clean it to prevent it from becoming obstructed.
- 2. Discharge the drainage on a regular basis in accordance with the amount of drainage that is created. (The optional auto drain is recommended for automatic discharge.)
- *See the manufacturer's catalog for other specifications, etc.