Membrane Air Dryer, Unit Type IDG Series

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
■ Products Planned for Online Release
Air cylinder-related product pages will be released on this site on an ad-hoc basis.
CQ2/MG types, etc., are already available.
*Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
*The information above is correct as of December 2018. - See catalog for specification details.
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
By adopting a hollow fiber membrane, dry air can be supplied easily.
[Features]
・ Energy saving
・ Purging air volume reduction Max. 39 L/min (ANR)
・ Space Saving
・ High performance
・ 40 minutes reduction in reference dew point arrival time
・ Adopting a new pneumatic combination that "reduces maintenance space" and "weight reduction"
Membrane Air Dryer, Unit Type IDG Series Features
Standard Specifications at Reference Dew Point -20°C
| Model | Reference dew point -20°C | |||||||
|---|---|---|---|---|---|---|---|---|
| IDG3M4 | IDG5M4 | IDG10M4 | IDG20M4 | IDG60M2 | IDG75M2 | IDG100M2 | ||
| IDG3V4 | IDG5V4 | IDG10V4 | IDG20V4 | IDG60V4 | IDG75V4 | IDG100V4 | ||
| Component equipment | Mist separator | AFM20-A (with bowl guard) | AFM30-A | - | ||||
| Micro mist separator | AFD20-A (with bowl guard) | AFD30-A | - | |||||
| Micro mist separator with pre-filter | - | AMH350C | AMH450C | |||||
| Regulator (Type V only) | AR20-B | AR25-B | AR40-B | |||||
| Spacer | Y200T-A Y200-A (Type V only) | Y300T-A Y300-A (Type V only) | Y400-A (Type V only) | |||||
| Range of operating conditions | Applicable fluid | Compressed Air | ||||||
| Inlet air pressure (MPa) | 0.3 to 0.85 | 0.3 to 1.0 | ||||||
| Inlet air temperature (°C) | -5 to +55 (no freezing) | 5 to 50 | ||||||
| Ambient temperature (°C) | -5 to +55 (no freezing) | 5 to 50 | ||||||
| Standard performance | Outlet air atmospheric pressure dew point (°C) | -20 | ||||||
| Standard performance conditions | Inlet air flow rate L/min (ANR) | 31 | 62 | 125 | 250 | 720 | 888 | 1,185 |
| Outlet air flow rate L/min (ANR) | 25 | 50 | 100 | 200 | 600 | 750 | 1,000 | |
| Purge air flow rate (L/min [ANR]) | 6 | 12 | 25 | 50 | 120 | 138 | 185 | |
| Inlet air pressure (MPa) | 0.7 | |||||||
| Inlet air temperature (°C) | 25 | |||||||
| Inlet air saturation temperature (°C) | 25 | |||||||
| Ambient temperature (°C) | 25 | |||||||
| Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||||
| Regulator structure (Type V only) | Relief type | |||||||
| Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | ||||
| Weight (kg) | Type M | 0.6 | 1.0 | 1.3 | 2.7 | 3.2 | 3.3 | |
| Type V | 0.9 | 1.3 | 1.5 | 3.1 | 3.7 | 3.8 | ||
Standard Specifications at Reference Dew Point -150°C
| Model | Reference dew point -15°C | |||||||
|---|---|---|---|---|---|---|---|---|
| IDG3HM4 | IDG5HM4 | IDG10HM4 | IDG20HM4 | IDG60HM2 | IDG75HM2 | IDG100HM2 | ||
| IDG3HV4 | IDG5HV4 | IDG10HV4 | IDG20HV4 | IDG60HV4 | IDG75HV4 | IDG100HV4 | ||
| Component equipment | Mist separator | AFM20-A (with bowl guard) | AFM30-A | - | ||||
| Micro mist separator | AFD20-A (with bowl guard) | AFD30-A | - | |||||
| Micro mist separator with pre-filter | - | AMH350C | AMH450C | |||||
| Regulator (Type V only) | AR20-B | AR25-B | AR40-B | |||||
| Spacer | Y200T-A Y200-A (Type V only) | Y300T-A Y300-A (Type V only) | Y400-A (Type V only) | |||||
| Range of operating conditions | Applicable fluid | Compressed Air | ||||||
| Inlet air pressure (MPa) | 0.3 to 0.85 | 0.3 to 1.0 | ||||||
| Inlet air temperature (°C) | -5 to +55 | 5 to 50 | ||||||
| Ambient temperature (°C) | -5 to +55 | 5 to 50 | ||||||
| Standard performance | Outlet air atmospheric pressure dew point (°C) | -15 | ||||||
| Standard performance conditions | Inlet air flow rate L/min (ANR) | 28 | 56 | 111 | 222 | 665 | 818 | 1,100 |
| Outlet air flow rate L/min (ANR) | 25 | 50 | 100 | 200 | 600 | 750 | 1,000 | |
| Purge air flow rate (L/min [ANR]) | 3 | 6 | 11 | 22 | 65 | 68 | 100 | |
| Inlet air pressure (MPa) | 0.7 | |||||||
| Inlet air temperature (°C) | 25 | |||||||
| Inlet air saturation temperature (°C) | 25 | |||||||
| Ambient temperature (°C) | 25 | |||||||
| Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||||
| Regulator structure (Type V only) | Relief type | |||||||
| Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | ||||
| Weight (kg) | Type M | 0.6 | 1.0 | 1.3 | 2.7 | 3.2 | 3.3 | |
| Type V | 0.9 | 1.3 | 1.5 | 3.1 | 3.7 | 3.8 | ||
Dimensions
Type M (IDG3M4/5M4, IDG3HM4/5HM4)
(Unit: mm)

Dimensions: IDG3M4/5M4/IDG3HM4/5HM4
Drain Discharge Method

Manual valve

Float type auto drain N.C. type

Drain guide
With Fitting for Purge Air Discharge (Semi-standard: P)
(Unit: mm)

Dimensions: with fitting for purge air discharge (semi-standard: P)
Drain Discharge Method

Float type auto drain N.C. type

Drain guide
- *See the manufacturer's catalog for other specifications and part numbers.