Membrane Air Dryer, Single Unit Type IDG Series

Caution
- See catalog for specification details.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& Flexible mounting orientation, IDG1 Series is easy to install in narrow spaces.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.
Membrane Air Dryer, Single Unit Type IDG Series Features
Standard Specifications at Reference Dew Point -20°C
| Model | IDG3 | IDG5 | IDG10 | IDG20 | IDG60 | IDG75 | IDG100 | |
|---|---|---|---|---|---|---|---|---|
| Range of operating conditions | Applicable fluid*1 | Compressed Air | ||||||
| Inlet air pressure (MPa) | 0.3 to 0.85 | 0.3 to 1.0 | ||||||
| Inlet air temperature (°C) | -5 to +55 (no freezing) | -5 to +50 (no freezing) | ||||||
| Ambient temperature (°C) | -5 to +55 (no freezing) | -5 to +50 (no freezing) | ||||||
| Standard performance | Outlet air atmospheric pressure dew point (°C) | -20 | ||||||
| Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 31 | 62 | 125 | 250 | 725 | 900 | 1,190 |
| Outlet air flow rate L/min (ANR) | 25 | 50 | 100 | 200 | 600 | 750 | 1,000 | |
| Purge air flow rate (L/min [ANR])*3 | 6 | 12 | 25 | 50 | 125 | 150 | 190 | |
| Inlet air pressure (MPa) | 0.7 | |||||||
| Inlet air temperature (°C) | 25 | |||||||
| Inlet air saturation temperature (°C) | 25 | |||||||
| Ambient temperature (°C) | 25 | |||||||
| Dew point indicator purge air flow rate | - | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | ||||||
| Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | ||||
| Applicable tubing O.D. | - | - | - | - | - | - | ||
| Weight (kg) (with bracket) | 0.25 (0.31) | 0.43 (0.51) | 0.66 (0.76) | 1.50 (1.65) | 1.50 (1.65) | 1.55 (1.70) | ||
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator (except IDG3, 5).
Standard Specifications at Reference Dew Point -150°C
| Model | IDG3H | IDG5H | IDG10H | IDG20H | IDG60H | IDG75H | IDG100H | |
|---|---|---|---|---|---|---|---|---|
| Range of operating conditions | Applicable fluid*1 | Compressed Air | ||||||
| Inlet air pressure (MPa) | 0.3 to 0.85 | 0.3 to 1.0 | ||||||
| Inlet air temperature (°C) | -5 to +55 (no freezing) | -5 to +50 (no freezing) | ||||||
| Ambient temperature (°C) | -5 to +55 (no freezing) | -5 to +50 (no freezing) | ||||||
| Standard performance | Outlet air atmospheric pressure dew point (°C) | -15 | ||||||
| Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 28 | 56 | 111 | 222 | 665 | 830 | 1,110 |
| Outlet air flow rate L/min (ANR) | 25 | 50 | 100 | 200 | 600 | 750 | 1,000 | |
| Purge air flow rate (L/min [ANR])*3 | 3 | 6 | 11 | 22 | 65 | 80 | 110 | |
| Inlet air pressure (MPa) | 0.7 | |||||||
| Inlet air temperature (°C) | 25 | |||||||
| Inlet air saturation temperature (°C) | 25 | |||||||
| Ambient temperature (°C) | 25 | |||||||
| Dew point indicator purge air flow rate | - | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | ||||||
| Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | ||||
| Weight (kg) (with bracket) | 0.25 (0.31) | 0.43 (0.51) | 0.66 (0.76) | 1.50 (1.65) | 1.50 (1.65) | 1.55 (1.70) | ||
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator (except IDG3H, 5H).
Diagram
IDG3/5, IDG3H/5H

Diagram: IDG3/5, IDG3H/5H

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)
IDG10/20 / IDG10H/20H

IDG10/20 / IDG10H/20H diagram

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)
Parts List
| Number | Part name | Material | Note | |||
|---|---|---|---|---|---|---|
| IDG3/3H | IDG5/5H | IDG10/10H | IDG20/20H | |||
| 1 | Body | Aluminum Alloy | Platinum silver coated (IDG1 is electroless nickel plated) | |||
| 2 | Female connector | - | Electroless nickel plated | |||
| 3 | Strainer | - | - | |||
| 4 | Case | - | Resin | - | ||
| 5 | Orifice | Stainless steel | - | |||
| 6 | Silencer | - | Bronze | - | ||
Dimensions
(Unit: mm)

Dimensions: IDG3/5, IDG3H/5H
(Unit: mm)

IDG10/20 / IDG10H/20H dimensions
(Unit: mm)
| Model | Port size L | A | B | C | D | E | Semi-standard: P | |||
|---|---|---|---|---|---|---|---|---|---|---|
| F | G | H | J | |||||||
| IDG10, 10H | 1/4, 3/8 | 83 | 187 | 53 | 165 | 62 | 109 | 225 | 8 | 5/16 |
| IDG20, 20H | 113 | 212 | 54 | 190 | 82 | 134 | 250 | 10 | 3/8 | |
- *See the manufacturer's catalog for other specifications and part numbers.