Membrane Air Dryer, Single Unit Type IDG□A Series

Caution
- See catalog for specification details.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& nbspOverall length reduced by up to 59 mm.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.
Membrane Air Dryer, Single Unit Type IDG□A Series Specifications

Membrane Air Dryer, Single Unit Type IDG□A Series external appearance

JIS symbol
Standard Specifications / Single Unit Type
Reference Dew Point: -15°C / H Type
| Model | IDG30HA | IDG50HA | |
|---|---|---|---|
| Range of operating conditions | Applicable fluid*1 | Compressed Air | |
| Inlet air pressure (MPa) | 0.3 to 1.0 | ||
| Inlet air temperature (°C) | -5 to +50 (no freezing) | ||
| Ambient temperature (°C) | -5 to +50 (no freezing) | ||
| Standard performance | Outlet air atmospheric pressure dew point °C | -15 | |
| Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 329 | 550 |
| Outlet air flow rate L/min (ANR) | 300 | 500 | |
| Purge air flow rate (L/min [ANR])*3 | 29 | 50 | |
| Inlet air pressure (MPa) | 0.7 | ||
| Inlet air temperature (°C) | 25 | ||
| Inlet air saturation temperature (°C) | 25 | ||
| Ambient temperature (°C) | 25 | ||
| Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | ||
| Piping connection port diameter | 1/4, 3/8 | ||
| Weight (kg) (With bracket) | 0.78 (0.91) | 0.81 (0.94) | |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Reference Dew Point: -40°C / L Type
| Model | IDG30HA | IDG50HA | IDG60LA | IDG75LA | IDG100LA | |
|---|---|---|---|---|---|---|
| Range of operating conditions | Applicable fluid*1 | Compressed Air | ||||
| Inlet air pressure (MPa) | 0.3 to 1.0 | |||||
| Inlet air temperature (°C) | -5 to +50 (no freezing) | |||||
| Ambient temperature (°C) | -5 to +50 (no freezing) | |||||
| Standard performance | Outlet air atmospheric pressure dew point °C | -40 | ||||
| Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 93 | 135 | 224 | 308 | 400 |
| Outlet air flow rate L/min (ANR) | 75 | 110 | 170 | 240 | 300 | |
| Purge air flow rate (L/min [ANR])*3 | 18 | 25 | 54 | 68 | 100 | |
| Inlet air pressure (MPa) | 0.7 | |||||
| Inlet air temperature (°C) | 25 | |||||
| Inlet air saturation temperature (°C) | 25 | |||||
| Ambient temperature (°C) | 25 | |||||
| Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||
| Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | ||||
| Weight (kg) (With bracket) | 0.78 (0.91) | 0.81 (0.94) | 1.56 (1.71) | 1.69 (1.84) | 1.82 (1.97) | |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Reference Dew Point: -60°C / S Type
| Model | IDG60SA | IDG75SA | IDG100SA | |
|---|---|---|---|---|
| Range of operating conditions | Applicable fluid*1 | Compressed Air | ||
| Inlet air pressure (MPa) | 0.3 to 1.0 | |||
| Inlet air temperature (°C) | -5 to +50 (no freezing) | |||
| Ambient temperature (°C) | -5 to +50 (no freezing) | |||
| Standard performance | Outlet air atmospheric pressure dew point °C | -60 | ||
| Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 75 | 140 | 230 |
| Outlet air flow rate L/min (ANR) | 50 | 100 | 150 | |
| Purge air flow rate (L/min [ANR])*3 | 25 | 40 | 80 | |
| Inlet air pressure (MPa) | 0.7 | |||
| Inlet air temperature (°C) | 25 | |||
| Inlet air saturation temperature (°C) | 25 | |||
| Ambient temperature (°C) | 25 | |||
| Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||
| Piping connection port diameter | 3/8 / 1/2 | |||
| Weight (kg) (With bracket) | 1.56 (1.71) | 1.69 (1.84) | 1.82 (1.97) | |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Diagram

Diagram: IDG30□A, IDG50□A

Diagram: IDG30□A, IDG50□A standard specifications, with fitting for purge air discharge

Diagram: IDG60□A, IDG75□A, IDG100□A

Diagram: IDG60□A, IDG75□A, IDG100□A standard specifications, with fitting for purge air discharge
Parts List
| No. | Description | Material | Note | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| IDG30□A | IDG50□A | IDG/60H* | IDG60LA/60SA | IDG75H* | IDG75LA/75SA | IDG/100H* | IDG100LA/100SA | |||
| 1 | Body | Aluminum alloy / Urban white coated | *Platinum silver coated | |||||||
| 2 | Case | Stainless steel | - | |||||||
| 3 | Orifice | Stainless steel | - | |||||||
| 4 | Holder | Aluminum alloy | Aluminum Alloy | - | ||||||
| 5 | Silencer | - | Resin + bronze | Resin | Resin + bronze | Resin | Resin + bronze | Resin | - | |
| 6 | Adapter | Resin | - | - | ||||||
Replacement Parts
| Number | Part Name | Part No. | |||||||
|---|---|---|---|---|---|---|---|---|---|
| IDG30□A | IDG50□A | IDG60H | IDG60LA/60SA | IDG75H | IDG75LA/75SA | IDG100H | IDG100LA/100SA | ||
| 8 | Membrane module kit | IDG-EL30A | IDG-EL50A | IDG-EL60 | IDG-EL60LA | IDG-EL75 | IDG-EL75LA | IDG-EL100 | IDG-EL100LA |
| With nozzle (1), adapter (1), O-ring (1) | With O-ring (1) | ||||||||
| 9 | Dew point indicator kit | IDG-DP01 | |||||||
| 10 | IDG-DP01-X001 (Option: P) | ||||||||
Dimensions
(Unit: mm)

Dimensional drawing: IDG30□A, IDG50□A
(Unit: mm)

Dimensional drawing: with fitting for purge air discharge
(Unit: mm)

Dimensional drawings: IDG60□A/IDG75□A/IDG100□A
(Unit: mm)

Dimensional drawing: with fitting for purge air discharge
| Model | Port size L | B | D | Option: P | |
|---|---|---|---|---|---|
| G | H | ||||
| IDG30□A | 1/4, 3/8 | 291 | 269 | 362 | 302 |
| IDG50□A | 330 | 308 | 401 | 341 | |
| IDG60□ | 3/8, 1/2 | 352 | 330 | 429 | 369 |
| IDG75□, 100□ | 1/2 | ||||
| IDG60□A | 3/8, 1/2 | 348 | 326 | 427 | 367 |
| IDG75□A | 418 | 396 | 496 | 436 | |
| IDG100□A | 483 | 461 | 561 | 501 | |
Precautions
- *The external appearance images are representative images.
- *See the manufacturer's catalog for product information other than the above.