Refrigerated Air Dryer, Refrigerant R134a (HFC) Standard Temperature Air Inlet, IDFB□E Series

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
■ Products Planned for Online Release
Air cylinder-related product pages will be released on this site on an ad-hoc basis.
CQ2/MG types, etc., are already available.
*Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
*The information above is correct as of December 2018. - See catalog for specification details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
Refrigerated air dryer that protects pneumatic equipment from moisture.
[Features]
· Removes the vapor from the moist compressed air delivered by the compressor and prevents it from causing the pneumatic equipment to fail.
· Improved corrosion resistance with the use of stainless-steel heat exchanger.
· Size: 3E, 4E, 6E, 8E, 11E, 15E.
Refrigerant R134a (HFC) Standard Temperature Air Inlet, IDFB□E Series Specifications

IDFB□E Series external appearance
*The external appearance images are representative images.

JIS symbol
Standard specifications
| Specifications | Model | ||||
|---|---|---|---|---|---|
| Standard-temperature air inlet | |||||
| IDFB3E | IDFB4E | IDFB6E | |||
| Operating range*3 | Applicable fluid | Compressed Air | |||
| Inlet air temperature (°F [°C]) | 41 to 122 (5 to 50) | ||||
| Inlet air pressure (psi [MPa]) | 22 (0.15) to 150 (1.0) | ||||
| Ambient temperature (°F [°C]) | 36 to 104 (2 to 40), Relative humidity of 85% or less | ||||
| *4 | Air flow capacity SCFM*1, *2 (m3/h [ANR]) | Outlet pressure dew point 37°F (2.8°C) | 10 (17) | 15 (25) | 25 (43) |
| Outlet pressure dew point 45°F (7.2°C) | 11 (19) | 16 (27) | 26 (45) | ||
| Outlet pressure dew point 50°F (10°C) | 12 (20) | 17 (28) | 28 (47) | ||
| Operating pressure (psi [MPa]) | 100 (0.7) | ||||
| Inlet air temperature (°F [°C]) | 100 (37.8) | ||||
| Ambient temperature (°F [°C]) | 100 (37.8) | ||||
| Electric specifications | Power supply voltage (frequency) | Single-phase 115 V AC (Voltage fluctuation ±10%) 60 Hz | |||
| Operating current*5 (A) | 2.7 | 3.0 | 3.0 | ||
| Power consumption*5 (W) | 240 | 260 | 260 | ||
| Applicable circuit breaker capacity*6 (A) (Sensitivity current of 30 mA) | 15 | ||||
| Condenser | Forced air-cooled | ||||
| Refrigerant | R134a (HFC) | ||||
| Refrigerant charge (oz [g]) | 6.3 (180) | 7.0 (200) | 8.1 (230) | ||
| Thread symbol and size | Symbol N | NPT3/8 female | NPT1/2 (female) | NPT3/4 (female) | |
| Symbol Nil | Rc3/8 (female) With Rc conversion adapter | Rc1/2 (female) With Rc conversion adapter | Rc3/4 (female) With Rc conversion adapter | ||
| Drain tube outer diameter | Symbol N | 3/8 inch | |||
| Symbol Nil | 10 mm | ||||
| Coating color | Urban white 1 | ||||
| Weight (lbs [kg]) | 40 (18) | 55 (25) | 57 (26) | ||
| Compliant standards | UL, CSA | ||||
| Specifications | Model | ||||
|---|---|---|---|---|---|
| Standard-temperature air inlet | |||||
| IDFB8E | IDFB11E | IDFB15E | |||
| Operating range*3 | Applicable fluid | Compressed Air | |||
| Inlet air temperature (°F [°C]) | 41 to 122 (5 to 50) | ||||
| Inlet air pressure (psi [MPa]) | 22 (0.15) to 150 (1.0) | ||||
| Ambient temperature (°F [°C]) | 36 to 104 (2 to 40), Relative humidity of 85% or less | ||||
| *4 | Air flow capacity SCFM*1, *2 (m3/h [ANR]) | Outlet pressure dew point 37°F (2.8°C) | 41 (70) | 59 (100) | 71 (120) |
| Outlet pressure dew point 45°F (7.2°C) | 43 (74) | 62 (106) | 80 (136) | ||
| Outlet pressure dew point 50°F (10°C) | 45 (77) | 65 (110) | 86 (147) | ||
| Operating pressure (psi [MPa]) | 100 (0.7) | ||||
| Inlet air temperature (°F [°C]) | 100 (37.8) | ||||
| Ambient temperature (°F [°C]) | 100 (37.8) | ||||
| Electric specifications | Power supply voltage (frequency) | Single-phase 115 V AC (Voltage fluctuation ±10%) 60 Hz | |||
| Operating current*5 (A) | 3.5 | 6.5 | 7.5 | ||
| Power consumption*5 (W) | 310 | 550 | 750 | ||
| Applicable circuit breaker capacity*6 (A) (Sensitivity current of 30 mA) | 15 | ||||
| Condenser | Forced air-cooled | ||||
| Refrigerant | R134a (HFC) | ||||
| Refrigerant charge (oz [g]) | 9.5 (270) | 10.2 (290) | 12.0 (340) | ||
| Thread symbol and size | Symbol N | NPT3/4 (female) | NPT1 female | ||
| Symbol Nil | Rc3/4 (female) With Rc conversion adapter | Rc1 (female) With Rc conversion adapter | |||
| Drain tube outer diameter | Symbol N | 3/8 inch | |||
| Symbol Nil | 10 mm | ||||
| Coating color | Urban white 1 | ||||
| Weight (lbs [kg]) | 64 (29) | 73 (33) | 110 (50) | ||
| Compliant standards | UL, CSA | ||||
*1: Indicates the air flow capacity under ANR (atmospheric pressure 68°F (20°C), relative humidity 65%).
*2: Indicates the air flow capacity for each outlet pressure dew point.
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*6: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
*7: When a short-term interruption of the power supply (including momentary interruption) occurs in this equipment, the restarting of normal operations may require some time or may be impossible due to the operation of protective devices even after the supply of power returns.
Structure Principle Diagram (Air/Refrigerant Circuit)
Humid, hot air coming into the air dryer is cooled down by a cooler (heat exchanger). Water condensed at this time is removed from the air by a drain separator (auto drain) and drained out automatically. Air separated from the water is heated by a re-heater (heat exchanger) to approximately ambient temperature to obtain the dried air, which goes through to the outlet side.

Structure Principle Diagram: IDFB3E (Air/Refrigerant Circuit)

Structure principle diagram: IDFB4E/IDFB6E/IDFB8E/IDFB11E/IDFB15E (air/refrigerant circuit)
Dimensions
(Unit: mm)

IDFB3E dimensional drawing
(Unit: mm)
| Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | K | L | M | N | Q |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IDFB3E | 3/8 | 8.9 (226) | 16.1 [410] | 18.6 [473] | 2.6 [67] | 4.9 [125] | 12.0 [304] | 1.3 [33] | 2.9 [73] | 1.2 [31] | 1.4 [36] | 6.1 [154] | 0.8 [21] | 13.0 [330] | 0.6 [15] |
(Unit: mm)

IDFB4E to IDFB11E dimensional drawing
(Unit: mm)
| Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | K | L | M | N | Q |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IDFB4E | 1/2 | 10.6 [270] | 17.8 [453] | 19.6 [498] | 1.2 [31] | 1.7 [42] | 11.1 [283] | 3.1 [80] | 9.1 [230] | 1.3 [32] | 0.6 [15] | 9.4 [240] | 3.1 [80] | 10.8 [275] | 0.5 [13] |
| IDFB6E | 3/4 | 17.9 [455] | |||||||||||||
| IDFB8E | 19.1 [485] | 22.4 [568] | 14 [355] | 11.8 [300] | |||||||||||
| IDFB11E |
(Unit: mm)

IDFB15E dimensional drawing
(Unit: mm)
| Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | K | L | M | N | Q |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IDFB15E | 1 | 11.8 [300] | 23.7 [603] | 22.8 [578] | 1.6 [41] | 2.1 [54] | 16.6 [396] | 3.4 [87] | 10.2 [258] | 1.7 [43] | 0.6 [15] | 10.6 [270] | 4.0 [101] | 15.0 [380] | 0.6 [16] |
Precautions
*See the manufacturer's catalog for product information other than the above.