Refrigerated Air Dryer Refrigerant Used R134a (HFC) IDFA□E Series for EU/Asia/Oceania

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
■ Products Planned for Online Release
Air cylinder-related product pages will be released on this site on an ad-hoc basis.
CQ2/MG types, etc., are already available.
*Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
*The information above is correct as of December 2018. - See catalog for specification details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
Air dryer with improved corrosion resistance due to the use of stainless-steel heat exchanger.
[Features]
· Power supply voltage: Single-phase 230 V AC (50 Hz) *Single-phase 200 V AC (50 Hz) for IDFA6E only.
· Power supply voltage: Single-phase 200/220 V AC (60 Hz) selectable.
Refrigerant R134a (HFC) Series IDFA□E Specifications

JIS symbol
Size
- 3E
- 4E
- 6E
- 8E
- 11E
- 15E1
Standard Specifications
| Specifications | Model | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Standard-temperature air inlet | |||||||||
| IDFA3E | IDFA4E | IDFA6E*9 | IDFA8E | IDFA11E | IDFA15E1 | ||||
| Operating range*3 | Applicable fluid | Compressed Air | |||||||
| Inlet air temperature (°C) | 5 to 50 | ||||||||
| Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||||
| Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||||
| *4 | Air flow capacity m3/h | Standard condition (ANR)*1 | Outlet air pressure dew point 3°C | 12 | 24 | 36 | 65 | 80 | 120 |
| Outlet air pressure dew point 7°C | 15 | 31 | 46 | 83 | 101 | 152 | |||
| Outlet air pressure dew point 10°C | 17 | 34 | 50 | 91 | 112 | 168 | |||
| Compressor intake condition*2 | Outlet air pressure dew point 3°C | 13 | 25 | 37 | 68 | 83 | 125 | ||
| Outlet air pressure dew point 7°C | 16 | 32 | 48 | 86 | 105 | 158 | |||
| Outlet air pressure dew point 10°C | 18 | 35 | 52 | 95 | 116 | 175 | |||
| Inlet air pressure (MPa) | 0.7 | ||||||||
| Inlet air temperature (°C) | 35 | ||||||||
| Ambient temperature (°C) | 25 | ||||||||
| Power supply voltage | Single-phase 230 V AC (Voltage fluctuation ±10%) 50 Hz | ||||||||
| Electric specifications | Power consumption*6 (W) | 180 | 208 | 385 | 420 | ||||
| Operating current*6 (A) | 1.2 | 1.4 | 2.7 | 2.9 | |||||
| Applicable circuit breaker capacity*5 (Sensitivity current of 30 mA) (A) | 5 | 10 | |||||||
| Condenser | Air-cooled | ||||||||
| Refrigerant | R134a (HFC) | ||||||||
| Refrigerant charge (kg) | 0.15 | 0.2 | 0.23 | 0.27 | 0.29 | 0.47 | |||
| Auto drain | Float type (normally open) | ||||||||
| Port size | Rc 3/8 | Rc1/2 | Rc3/4 | Rc1 | |||||
| Accessories | Hex nipple | ||||||||
| Weight (kg) | 18 | 22 | 23 | 27 | 28 | 46 | |||
| Coating color | Body panel: urban white 1 Base: urban gray 2 | ||||||||
| Compliant standards | EC directive (with EU directive CE marking) | ||||||||
*1: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: Select the model while referring to "Model Selection" in the manufacturer's catalog.
*5: Products without option R do not come with a circuit breaker. Purchase an earth leakage breaker separately.
*6: These are characteristic values under rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: When a short-term interruption of the power supply (including momentary interruption) occurs in this equipment, the restarting of normal operations may require some time or may be impossible due to the operation of protective devices even after the supply of power returns.
Dimensions
(Unit: mm)

IDFA3E dimensional drawing
(Unit: mm)

IDFA4E to 15E1 dimensional drawing
(Unit: mm)
| Model | Piping connection port diameter | A | B | C | D | E | F | G | K* | L* | M* | N* | P | Q |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IDFA3E | Rc 3/8 | 226 | 410 | 473 | 67 | 125 | 304 | 33 | 36 | 154 | 21 | 330 | - | 15 |
| IDFA4E | Rc1/2 | 270 | 453 | 498 | 31 | 42 | 283 | 80 | 15 | 240 | 80 | 275 | 13 | |
| IDFA6E | Rc3/4 | 455 | 15 | |||||||||||
| IDFA8E | 485 | 568 | 355 | 300 | ||||||||||
| IDFA11E | ||||||||||||||
| IDFA15E1 | Rc1 | 300 | 603 | 578 | 41 | 54 | 396 | 87 | 43 | 101 | 380 | 314 | 16 |
*Indicates the location of the legs for IDFA3E.
Structure Principle Diagram (Air/Refrigerant Circuit)

IDFA3E structure principle diagram

Structure principle diagram: IDFA4E, IDFA6E, IDFA8E, IDFA11E, IDFA15E1
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time will be drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.
Precautions
- *The images for this product are representative images.
- *See the manufacturer's catalog for product information other than the above.