(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Refrigerated air dryer that protects pneumatic equipment from moisture.
[Features]
·Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture
・ Improved corrosion resistance by adopting stainless steel heat exchanger
JIS symbol
Specifications | Model | ||||||
---|---|---|---|---|---|---|---|
High-temperature air inlet | |||||||
IDU22E | IDU37E | IDU55E | IDU75E | ||||
Operating range*3 | Applicable fluid | Compressed Air | |||||
Inlet air temperature (°C) | 5 to 80 | ||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||
*4 | Air flow capacity m3/min | Standard condition (ANR)*1 | 50 Hz | 3.9 | 5.7 | 8.4 | 11.0 |
60 Hz | 4.3 | 6.1 | 9.8 | 12.5 | |||
Compressor intake condition*2 | 50 Hz | 4.1 | 6.1 | 8.9 | 11.7 | ||
60 Hz | 4.6 | 6.5 | 10.4 | 13.3 | |||
Inlet air pressure (MPa) | 0.7 | ||||||
Inlet air temperature (°C) | 55 | ||||||
Ambient temperature (°C) | 32 | ||||||
Outlet air pressure dew point (°C) | 10 | ||||||
Power supply voltage (frequency) | Single-phase: 230 V AC ±10% (50 Hz) Three-phase 200 V AC (50 Hz) Three-phase 200/220 V AC (60 Hz) | ||||||
Electric specifications | Power consumption*5 (W) 50/60 Hz | Three-phase 200 V | 1,100/1,450 | 1,570/2,050 | 2,200/2,850 | ||
Single-phase 230 V (50 Hz) | 960 | 1,570 | 2,300 | ||||
Operating current*5 (A) 50/60 Hz | Three-phase 200 V | 4.2/4.8 | 6.7/7.3 | 8.2/9.3 | |||
Single-phase 230 V (50 Hz) | 4.3 | 6.9 | 10.7 | ||||
Applicable circuit breaker capacity*6 (A) (Sensitivity current of 30 mA) | Three-phase 200 V | 10 | 15 | ||||
Single-phase 230 V (50 Hz) | 10 | 20 | |||||
Refrigerant | R407C (HFC) | ||||||
Refrigerant charge (kg) | Three-phase 200 V | 0.47 | 0.83 | 0.55 | 0.745 | ||
Single-phase 230 V | 0.45 | 0.76 | 0.55 | 0.745 | |||
Auto drain | Float type (normally open) | ||||||
Port size | R1 | R1 1/2 | R2 | ||||
Weight (kg) | 90 | 130 | 160 | 166 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | ||||||
Applicable compressor output (Reference) For screw type (kW) | 22 | 37 | 55 | 75 |
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*6: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
Structure Principle Diagram: IDU22E/IDU37E/IDU55E/IDU75E (Air/Refrigerant Circuit)
Humid, hot air coming into the air dryer is cooled down by a heat exchanger. Water condensed at this time is removed from the air by a drain separator and drained out automatically. Air separated from the water is heated again by the heat exchanger to obtain the dried air, which goes through to the outlet side.
(Unit: mm)
IDU22E to 75E dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | L | M | N | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDU22E | R1 | 325 | 775 | 1,153 | 1,235 | 445 | 93 | 279 | 46 | 50 | 353 | 85 | 600 | 379 |
IDU37E | R1 1/2 | 360 | 855 | 1,258 | 1,350 | 550 | 64 | 290 | 388 | 680 | 414 | |||
IDU55E | R2 | 470 | 1,345 | 1,440 | 530 | 53 | 360 | 30 | 500 | 75 | 700 | 526 | ||
IDU75E | 1,480 | 1,575 | 70 |
Part Number |
---|
IDU55E-30-LRT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Inlet Air Temperature (℃) | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Air Compressor Size | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 339,580.80 | SMC IDU TYPE | 1 Piece(s) | 55 Day(s) | 8,400 / 9,800 | More than 5000 | 10 | 55 | 0.7 | 2 | 2 | Three-phase 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | 55 kW | With heavy-duty auto drain | None | Yes | Yes | None |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Supply Side, Connection Type | R | Control Side, Connection Type | R |
Please check the type/dimensions/specifications of the part IDU55E-30-LRT in the Refrigerated Air Dryer, Refrigerant R407C (HFC), High Temperature Inlet, IDU□E Series series.
Part Number |
---|
IDU22E-23-CR |
IDU22E-23-CT |
IDU22E-23-G |
IDU55E-30-LT |
IDU55E-30-M |
IDU55E-30-MR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Inlet Air Temperature (℃) | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Air Compressor Size | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 125,232.00 | 1 Piece(s) | 55 Day(s) | 3,900 / 4,300 | ~5000 | 10 | 55 | 0.7 | 1 | 1 | Single-phase 230 V AC (50 Hz) | 22 kW | None | Yes | Yes | None | None | ||
฿ 121,976.80 | 1 Piece(s) | 55 Day(s) | 3,900 / 4,300 | ~5000 | 10 | 55 | 0.7 | 1 | 1 | Single-phase 230 V AC (50 Hz) | 22 kW | None | Yes | None | Yes | None | ||
฿ 168,289.14 | 1 Piece(s) | 26 Day(s) | 3,900 / 4,300 | ~5000 | 10 | 55 | 0.7 | 1 | 1 | Single-phase 230 V AC (50 Hz) | 22 kW | None | None | None | None | Yes | ||
฿ 309,021.60 | 1 Piece(s) | 55 Day(s) | 8,400 / 9,800 | More than 5000 | 10 | 55 | 0.7 | 2 | 2 | Three-phase 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | 55 kW | With heavy-duty auto drain | None | None | Yes | None | ||
฿ 285,016.80 | 1 Piece(s) | 55 Day(s) | 8,400 / 9,800 | More than 5000 | 10 | 55 | 0.7 | 2 | 2 | Three-phase 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | 55 kW | With motor-type auto drain | None | None | None | None | ||
฿ 315,576.00 | 1 Piece(s) | 55 Day(s) | 8,400 / 9,800 | More than 5000 | 10 | 55 | 0.7 | 2 | 2 | Three-phase 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | 55 kW | With motor-type auto drain | None | Yes | None | None |
How can we improve?
How can we improve?