1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Refrigerated Air Dryer, Refrigerant R407C (HFC), High Temperature Inlet, IDU□E Series (Part Number)

SMC DRYER

Refrigerated Air Dryer, Refrigerant R407C (HFC), High Temperature Inlet, IDU□E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98,102.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Refrigerated air dryer that protects pneumatic equipment from moisture.
[Features]
·Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture
・ Improved corrosion resistance by adopting stainless steel heat exchanger

Refrigerant R134a (HFC) High Temperature Air Inlet, IDU□E Series Specifications

JIS symbol

JIS symbol

 

Standard Specifications

SpecificationsModel
High-temperature air inlet
IDU22EIDU37EIDU55EIDU75E
Operating range*3Applicable fluidCompressed Air
Inlet air temperature (°C)5 to 80
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 40 (Relative humidity of 85% or less)
*4Air flow capacity m3/minStandard condition
(ANR)*1
50 Hz3.95.78.411.0
60 Hz4.36.19.812.5
Compressor intake condition*250 Hz4.16.18.911.7
60 Hz4.66.510.413.3
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)55
Ambient temperature (°C)32
Outlet air pressure dew point (°C)10
Power supply voltage (frequency)Single-phase: 230 V AC ±10% (50 Hz)
Three-phase 200 V AC (50 Hz)
Three-phase 200/220 V AC (60 Hz)
Electric specificationsPower consumption*5 (W)
50/60 Hz
Three-phase 200 V1,100/1,4501,570/2,0502,200/2,850
Single-phase 230 V (50 Hz)9601,5702,300
Operating current*5 (A)
50/60 Hz
Three-phase 200 V4.2/4.86.7/7.38.2/9.3
Single-phase 230 V (50 Hz)4.36.910.7
Applicable circuit breaker capacity*6 (A)
(Sensitivity current of 30 mA)
Three-phase 200 V1015
Single-phase 230 V (50 Hz)1020
RefrigerantR407C (HFC)
Refrigerant charge (kg)Three-phase 200 V0.470.830.550.745
Single-phase 230 V0.450.760.550.745
Auto drainFloat type (normally open)
Port sizeR1R1 1/2R2
Weight (kg)90130160166
Coating colorBody panel: urban white 1
Base: urban gray 2
Applicable compressor output (Reference)
For screw type (kW)
22375575

*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*6: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.

Structure Principle Diagram (Air/Refrigerant Circuit)

Structure Principle Diagram: IDU22E/IDU37E/IDU55E/IDU75E (Air/Refrigerant Circuit)

Structure Principle Diagram: IDU22E/IDU37E/IDU55E/IDU75E (Air/Refrigerant Circuit)

Humid, hot air coming into the air dryer is cooled down by a heat exchanger. Water condensed at this time is removed from the air by a drain separator and drained out automatically. Air separated from the water is heated again by the heat exchanger to obtain the dried air, which goes through to the outlet side.

Dimensions

 

(Unit: mm)

 

IDU22E to 75E dimensional drawing

IDU22E to 75E dimensional drawing

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGHJLMNP
IDU22ER13257751,1531,23544593279465035385600379
IDU37ER1 1/23608551,2581,35055064290388680414
IDU55ER24701,3451,440530533603050075700526
IDU75E1,4801,57570

Precautions

  • *The external appearance images are representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
IDU37E-23-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Temperature
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Air Compressor Size Auto drain Copper Tube Anti-rust Processing Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

฿ 154,098.40

SMC DRYER 1 Piece(s) 55 Day(s) 5,700 / 6,100More than 500010550.71 1/21 1/2Single-phase 230 V AC (50 Hz)37 kWNoneYesNoneNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Supply Side, Connection Type R Control Side, Connection Type R

Please check the type/dimensions/specifications of the part IDU37E-23-C in the Refrigerated Air Dryer, Refrigerant R407C (HFC), High Temperature Inlet, IDU□E Series series.

Products with similar specification

Part Number
IDU22E-23-CR
IDU22E-23-CT
IDU22E-23-G
IDU37E-23-G
IDU37E-23-GL
IDU37E-23-L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Temperature
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Air Compressor Size Auto drain Copper Tube Anti-rust Processing Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

฿ 125,232.00

1 Piece(s) 55 Day(s) 3,900 / 4,300~500010550.711Single-phase 230 V AC (50 Hz)22 kWNoneYesYesNoneNone

฿ 121,976.80

1 Piece(s) 55 Day(s) 3,900 / 4,300~500010550.711Single-phase 230 V AC (50 Hz)22 kWNoneYesNoneYesNone

฿ 168,289.14

1 Piece(s) 26 Day(s) 3,900 / 4,300~500010550.711Single-phase 230 V AC (50 Hz)22 kWNoneNoneNoneNoneYes

฿ 241,635.89

1 Piece(s) 26 Day(s) 6,100 / 5,700More than 500010550.71 1/21 1/2Single-phase 230 V AC (50 Hz)37 kWNoneNoneNoneNoneYes

฿ 249,310.29

1 Piece(s) 26 Day(s) 6,100 / 5,700More than 500010550.71 1/21 1/2Single-phase 230 V AC (50 Hz)37 kWWith heavy-duty auto drainNoneNoneNoneYes

฿ 147,109.60

1 Piece(s) 55 Day(s) 6,100 / 5,700More than 500010550.71 1/21 1/2Single-phase 230 V AC (50 Hz)37 kWWith heavy-duty auto drainNoneNoneNoneNone