(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Refrigerated air dryer that protects pneumatic equipment from moisture.
[Features]
· Removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail.
· Improved corrosion resistance with the use of stainless-steel heat exchanger.
· High-temperature intake air type.
· IDU-□E-10: Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz).
· IDU-□E-20: Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz).
· IDU-□E-23: Single-phase 230 V AC (50 Hz).
IDU□E Series external appearance
IDU□E Series JIS symbol
Specifications | Model | ||||||||
---|---|---|---|---|---|---|---|---|---|
High-temperature air inlet | |||||||||
IDU3E | IDU4E | IDU6E | IDU8E | IDU11E | IDU15E1 | ||||
Operating range*3 | Applicable fluid | Compressed Air | |||||||
Inlet air temperature (°C) | 5 to 80 | ||||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||||
*4 | Air flow capacity m3/min | Standard condition (ANR) *1 | 50 Hz | 0.32 | 0.52 | 0.75 | 1.1 | 1.5 | 2.6 |
60 Hz | 0.37 | 0.57 | 0.82 | 1.2 | 1.7 | 2.8 | |||
Compressor intake condition*2 | 50 Hz | 0.34 | 0.55 | 0.8 | 1.2 | 1.6 | 2.8 | ||
60 Hz | 0.39 | 0.61 | 0.87 | 1.3 | 1.8 | 3.0 | |||
Inlet air pressure (MPa) | 0.7 | ||||||||
Inlet air temperature (°C) | 55 | ||||||||
Ambient temperature (°C) | 32 | ||||||||
Outlet air pressure dew point (°C) | 10 | ||||||||
Power supply voltage (frequency)*5 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)*5 Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) Single-phase: 230 V AC ±10% (50 Hz) | ||||||||
Electric specifications | Power consumption*6 (W) 50/60 Hz | Single-phase 100 V | 180/202 | 208/236 | 385/440 | 250/290*7 | 425/470*7 | 460/530*7 | |
Single-phase 200 V | |||||||||
Single-phase 230 V (50 Hz) | 210 | 220 | 400 | 260 | 425 | 450 | |||
Operating current*6 (A) 50/60 Hz | 100 V | 2.4/2.5 | 3.0/3.1 | 5.7/5.7 | 3.4/3.5 | 5.7/6.0 | 4.6/4.9 | ||
200 V | 1.2/1.3 | 1.5/1.5 | 3.4/3.0 | 1.7/1.7 | 3.5/3.2 | 3.6/3.4 | |||
230 V (50 Hz) | 1.5 | 1.6 | 2.9 | 1.7 | 3.0 | 3.2 | |||
Applicable circuit breaker capacity*8 (A) (Sensitivity current of 30 mA) | 10 (100 V AC), 5 (200/230 V AC) | 10 (100 V AC) 10 (200 V AC) | |||||||
Refrigerant | R134a (HFC) | ||||||||
Refrigerant charge (kg) | Single-phase 100 V | 0.2 | 0.25 | 0.26 | 0.28 | 0.29 | 0.35 | ||
Single-phase 200 V | 0.2 | 0.25 | 0.26 | 0.28 | 0.29 | 0.35 | |||
Single-phase 230 V | 0.23 | 0.27 | 0.29 | 0.28 | 0.29 | 0.35 | |||
Auto drain | Float type (normally open) | ||||||||
Port size | Rc 3/8 | Rc1/2 | Rc3/4 | Rc1 | |||||
Weight (kg) | 23 | 27 | 28 | 44 | 47 | 71 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | ||||||||
Applicable compressor output (Reference) For screw type (kW) | 2.2 | 3.7 | 5.5 | 7.5 | 11 | 15 |
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: For models IDU8E or larger, the energy-saving function is provided by adding an aftercooler as a cooling system.
*8: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
Humid, hot air coming into the air dryer is cooled down by a heat exchanger. Water condensed at this time is removed from the air by a drain separator and drained out automatically. Air separated from the water is heated again by the heat exchanger to obtain the dried air, which goes through to the outlet side.
For models IDU8E to 15E1, the humid, hot air introduced to the air dryer is cooled down by an aftercooler before being cooled down by the heat exchanger.
IDU3E/IDU4E/IDU6E structure principle diagram
IDU8E/IDU11E/IDU15E1 structure principle diagram
(Unit: mm)
IDU3E to IDU6E dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDU3E | Rc 3/8 | 270 | 455 | 498 | 31 | 42 | 283 | 80 | 230 | 32 | 15 | 240 | 80 | 275 | 284 | 15 |
IDU4E | Rc1/2 | 483 | 568 | 355 | 300 | 13 | ||||||||||
IDU6E | Rc3/4 | 485 | 15 |
(Unit: mm)
IDU8E to IDU15E1 dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | L | M | N | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDU8E | Rc3/4 | 270 | 485 | 859 | 31 | 90 | 365 | 130 | 230 | 300 | 80 | 300 | 328 | 15 |
IDU11E | 909 | |||||||||||||
IDU15E1 | Rc1 | 300 | 620 | 960 | 79 | 54 | 425 | 93 | 258 | 330 | 66 | 470 | 358 | 16 |
Part Number |
---|
IDU11E-23-KR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Inlet Air Temperature (℃) | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Specifications | Air Compressor Size | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Power Supply Terminal Block | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 89,854.40 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 1,500 / 1,700 | ~2000 | 10 | 55 | 0.7 | 3/4 | 3/4 | Single-phase 230 V AC (50 Hz) | Medium air pressure specification (Case for auto drain: metal case with level gauge) | 11 kW | None | None | Yes | None | None | None |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc |
Please check the type/dimensions/specifications of the part IDU11E-23-KR in the Refrigerated Air Dryer, Refrigerant R134a (HFC) High Temperature Air Inlet, IDU□E Series series.
Part Number |
---|
IDU11E-10-CKT |
IDU11E-10-CL |
IDU11E-10-CM |
IDU11E-23-L |
IDU11E-23-LR |
IDU11E-23-LT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Inlet Air Temperature (℃) | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Specifications | Air Compressor Size | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Power Supply Terminal Block | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 94,672.80 | 1 Piece(s) | 55 Day(s) | 1,500 / 1,700 | ~2000 | 10 | 55 | 0.7 | 3/4 | 3/4 | Single-phase 100 V AC (50 Hz), 100/110 V AC (60 Hz) | Medium air pressure specification (Case for auto drain: metal case with level gauge) | 11 kW | None | Yes | None | None | Yes | None | ||
฿ 84,428.80 | 1 Piece(s) | 55 Day(s) | 1,500 / 1,700 | ~2000 | 10 | 55 | 0.7 | 3/4 | 3/4 | Single-phase 100 V AC (50 Hz), 100/110 V AC (60 Hz) | None | 11 kW | With heavy-duty auto drain | Yes | None | None | None | None | ||
฿ 140,987.04 | 1 Piece(s) | 21 Day(s) | 1,500 / 1,700 | ~2000 | 10 | 55 | 0.7 | 3/4 | 3/4 | Single-phase 100 V AC (50 Hz), 100/110 V AC (60 Hz) | None | 11 kW | With motor-type auto drain | Yes | None | None | None | None | ||
฿ 77,873.60 | 1 Piece(s) | 55 Day(s) | 1,500 / 1,700 | ~2000 | 10 | 55 | 0.7 | 3/4 | 3/4 | Single-phase 230 V AC (50 Hz) | None | 11 kW | With heavy-duty auto drain | None | None | None | None | None | ||
฿ 88,856.00 | 1 Piece(s) | 55 Day(s) | 1,500 / 1,700 | ~2000 | 10 | 55 | 0.7 | 3/4 | 3/4 | Single-phase 230 V AC (50 Hz) | None | 11 kW | With heavy-duty auto drain | None | Yes | None | None | None | ||
฿ 87,120.00 | 1 Piece(s) | 55 Day(s) | 1,500 / 1,700 | ~2000 | 10 | 55 | 0.7 | 3/4 | 3/4 | Single-phase 230 V AC (50 Hz) | None | 11 kW | With heavy-duty auto drain | None | None | None | Yes | None |
How can we improve?
How can we improve?