Refrigerated Air Dryer, Refrigerant R407C (HFC) Standard Temperature Air Inlet, IDF□D Series

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
■ Products Planned for Online Release
Air cylinder-related product pages will be released on this site on an ad-hoc basis.
CQ2/MG types, etc., are already available.
*Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
*The information above is correct as of December 2018. - See catalog for specification details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
Large refrigerated air dryer with energy-saving design.
[Features]
· Refrigerated air dryer that protects pneumatic equipment from moisture.
· Removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail.
· Voltage (IDF190D-3): Three-phase: 200 V AC (50 Hz) / 200/220 V AC (60 Hz).
· Voltage (IDF190D-9): Three-phase different voltage (built-in transformer).
· Power supply voltage: 220 V / 380 V / 400 V / 415 V / 440 V.
Refrigerated Air Dryer, Refrigerant R407C (HFC) Standard Temperature Air Inlet IDF□D Series Specifications

IDF□D Series external appearance

IDF□D Series JIS symbol
| Specifications | Model | |||||
|---|---|---|---|---|---|---|
| Standard-temperature air inlet | ||||||
| IDF190D | IDF240D | IDF370D | ||||
| Operating range*3 | Applicable fluid | Compressed Air | ||||
| Inlet air temperature (°C) | 5 to 50 | |||||
| Inlet air pressure (MPa) | 0.15 to 0.97 | |||||
| Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | 2 to 43 (Relative humidity of 85% or less) | ||||
| *4 | Air flow capacity m3/min | Standard condition (ANR)*1 | 50 Hz | 32 | 43 | 54 |
| 60 Hz | 38 | 50 | 65 | |||
| Compressor intake condition*2 | 50 Hz | 34 | 46 | 57 | ||
| 60 Hz | 40 | 53 | 69 | |||
| Inlet air pressure (MPa) | 0.7 | |||||
| Inlet air temperature (°C) | 40 | 35 | ||||
| Ambient temperature (°C) | 32 | - | ||||
| Outlet air pressure dew point (°C) | 10 | |||||
| Power supply voltage (frequency)*5 | Three-phase 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | Three-phase 200 V AC (50/60 Hz) | ||||
| Electric specifications | Power consumption*6 (kW) 50/60 Hz | Three-phase 200 V | 4.9 | 6.3 | 11.6 | |
| 5.9 | 7.6 | 11.6 | ||||
| Operating current*6 (A) 50/60 Hz | Three-phase 200 V | 19.5 | 26.1 | 36.5 | ||
| 20.1 | 26.4 | 36.5 | ||||
| Applicable circuit breaker capacity*7 (Sensitivity current of 30 mA) (A) | 50 | |||||
| Condenser | Air-cooled | Water-cooled | ||||
| Air re-heater, air cooler | Japanese Class-2 pressure vessel | |||||
| Refrigerant | R407C (HFC) | |||||
| Refrigerant charge (kg) | 2.48 | 4.5 | 11.0 | |||
| Auto drain | ADH4000-04 | ADM200-042-8 | ||||
| Port size*8 | 80 (3B) flange | 100 (4B) flange | 150 (6B) flange | |||
| Weight (kg) | 450 | 660 | 1,100 | |||
| Coating color | Body panel: urban white Base: black | Control panel: sky blue Other panels (excluding base): white | ||||
| Applicable compressor output (Reference) For screw type (kW) | 190 | 240 | 370 | |||
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
*8: JIS 10K FF is used as a flange.
Water-Cooled Condenser Specifications (IDF370D)
| Condenser | Shell and tube type |
|---|---|
| Cooling water flow*1 | 6 m3/h |
| Cooling tower performance*2 | 10RT |
| Water flow regulator | Pressure-type automatic water supply valve |
| Fluid port size | 1 1/4 union |
*1: Value when cooling water inlet temperature is 32°C and with rated load
*2: Calculated at 1 RT = 4.535 kW
Motor-Type Auto Drain
IDF370D specifications
- Operating cycle: 4 times per minute for 8 sec/min
- Power supply: 200 V AC 50 Hz / 60 Hz
- Power consumption: 4 W
Structure Principle Diagram (Air/Refrigerant Circuit)
High temperature humid air from the air compressor passes through the air re-heater (1) and is pre-cooled by dehumidified cool air. Then it is cooled to the specified temperature by the air cooler (2) using the evaporation heat of the refrigerant.
At this time, the oil mist and moisture generated by condensation are automatically exhausted by the auto drain (3).
The cooled and dehumidified air goes back to the air re-heater (1), and heat is exchanged with hot air that flows into the air re-heater. It is supplied as dry warm air without "sweating" in the piping system.

IDF190D/IDF240D structure principle diagram

IDF370D structure principle diagram
Dimensions
(Unit: mm)

IDF190D/IDF240D dimensional drawing
(Unit: mm)
| Model | Inlet and outlet port | A | B | C | D | E | F | G | H | I | J |
|---|---|---|---|---|---|---|---|---|---|---|---|
| IDF190D | JIS 10K FF 80 (3B) flange | 750 | 1,510 | 1,320 | 375 | 480 | 600 | 700 | 800 | 355 | 427 |
| IDF240D | JIS 10K FF 100 (4B) flange | 770 | 1,550 | 1,640 | 385 | 703 | 730 | 700 | 800 | 355 | 592 |
*The auto drain is enclosed in the same shipping package as the main body. The customer is required to mount the auto drain to the air dryer.
(Unit: mm)

IDF370D dimensional drawing
Power Transformer Integrated Type
(Unit: mm)

Dimensional drawing: power transformer integrated type
IDF370D
- The power transformer marked with the voltage symbol 9 is integrated into the refrigerated air dryer.
IDF190D to 240D
- The power transformer marked with the voltage symbol 9 is built into the inside of the main unit.
- The outside dimensions are the same as those with the voltage symbol 3.
Precautions
- *Pictures are of representational models. Note that the actual product may differ.
- *See the manufacturer's catalog for information other than the above.