1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Refrigerated Air Dryer, Refrigerant R407C (HFC), IDF100F/125F/150F Series (Part Number)

SMC IDF TYPE

Refrigerated Air Dryer, Refrigerant R407C (HFC), IDF100F/125F/150F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 740.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Refrigerated air dryer with energy-saving design that can be used in a high-temperature environment (ambient temperature up to 45°C).
[Features]
·Air-cooled / water-cooled
·Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture
·Air-cooling specifications and compatible with ambient temperature of 45°C
·Energy saving design: Dryer exhaust heat amount reduced by Max. 25%
·By reducing the amount of exhaust heat, it is possible to reduce the size of the air conditioner and save energy

Refrigerated Air Dryer, Refrigerant R407C (HFC) IDF100F/125F/150F Series Specifications

Air-cooled

IDF1□□F-30 Series (air-cooled) external appearance

IDF1□□F-30 Series (air-cooled) external appearance

IDF1□□F-30 Series (air-cooled) JIS symbol

IDF1□□F-30 Series (air-cooled) JIS symbol

-Model
SpecificationsIDF100F-30IDF125F-30IDF150F-30
Operating range*3Applicable fluidCompressed Air
Inlet air temperature (°C)5 to 60
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 45 (Relative humidity of 85% or less)
*4Air flow capacity m3/minStandard condition (ANR)*150 Hz1620.125
60 Hz18.823.730
Compressor intake condition*250 Hz172127
60 Hz202532
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)40
Ambient temperature (°C)32
Outlet air pressure dew point (°C)10
Exhaust heat from condenser (50/60 Hz) (kW)8.0/9.010.0/11.512.0/15.0
Dryer outlet air temperature (°C)37
Power supply voltage (frequency)Three-phase: 200 V AC (50 Hz) / 200/220 V AC (60 Hz)
Electric specificationsPower consumption*5 (50/60 Hz) (kW)2.9/3.54.0/4.74.0/4.8
Operating current*5(50/60 Hz) (A)10.5/11.515.4/15.615.7/16.0
Applicable circuit breaker capacity*6 (A)
(Sensitivity current of 30 mA)
30
RefrigerantR407C (HFC)
Refrigerant charge (kg)1.11.61.98
Auto drainHeavy-duty auto drain (normally open)
Port sizeR2JIS flange 65A/10KJIS flange 80A/10K
Weight (kg)245270350
Coating colorBody panel: urban white 1
Base: urban gray 2
Applicable compressor output (Reference) (kW)
For screw type
100125150

*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*6: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.

Structure Principle Diagram: Air-Cooled Type (Air/Refrigerant Circuit)

Structure principle diagram: IDF100F/IDF125F/IDF150F

Structure principle diagram: IDF100F/IDF125F/IDF150F

Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated in 2 stages by a re-heater (heat exchanger) in the cooler re-heater and a secondary heater to obtain the dried warm air, which goes through to the outlet side.

Secondary heater

By heat exchanging the compressed air removed from the drain and the refrigerant compressed by the refrigeration compressor, the following effects can be achieved:

  • 1. Outlet air temperature is increased, securely preventing condensation at the output port.
  • 2. Exhaust heat from condenser is reduced.
  • 3. Reducing the exhaust heat from the condenser allows the dryer to save energy.

Water-cooled

IDF1□□F-30-W (water-cooled) external appearance

IDF1□□F-30-W (water-cooled) external appearance

IDF1□□F-30-W (water-cooled) JIS symbol

IDF1□□F-30-W (water-cooled) JIS symbol

-Model
SpecificationsIDF100F-30IDF125F-30IDF150F-30
Operating range*3Applicable fluidCompressed Air
Inlet air temperature (°C)5 to 60
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 45 (Relative humidity of 85% or less)
*4Air flow capacity m3/minStandard condition (ANR)*150 Hz1620.125
60 Hz18.823.730
Compressor intake condition*250 Hz172127
60 Hz202532
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)40
Ambient temperature (°C)32
Outlet air pressure dew point (°C)10
Exhaust heat from condenser (50/60 Hz) (kW)8.0/9.010.0/11.512.0/15.0
Dryer outlet air temperature (°C)37
Power supply voltage (frequency)Three-phase: 200 V AC (50 Hz) / 200/220 V AC (60 Hz)
Electric specificationsPower consumption*5 (50/60 Hz) (kW)2.9/3.54.0/4.74.0/4.8
Operating current*5(50/60 Hz) (A)10.5/11.515.4/15.615.7/16.0
Applicable circuit breaker capacity*6 (A)
(Sensitivity current of 30 mA)
30
RefrigerantR407C (HFC)
Refrigerant charge (kg)1.11.61.98
Auto drainHeavy-duty auto drain (normally open)
Port sizeR2JIS flange 65A/10KJIS flange 80A/10K
Weight (kg)245270350
Coating colorBody panel: urban white 1
Base: urban gray 2
Applicable compressor output (Reference) (kW)
For screw type
100125150

*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity. If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*4: Heat discharging water amount that satisfies the rated heat discharging water inlet temperature of 32°C and outlet temperature of 37°C (⊿t = 5°C).
*5: Value under rated conditions when heat discharging water amount = rated flow rate and heat discharging water inlet pressure = 0.2 MPa.
*6: Value under rated conditions (1RT = 4.535 kW)
*7: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*8: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.

Structure principle diagram: Water-Cooled Type (Air/Refrigerant Circuit)

IDF100F-W/IDF125F-W/IDF150F-W structure principle diagram

IDF100F-W/IDF125F-W/IDF150F-W structure principle diagram

Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated in 2 stages by a re-heater (heat exchanger) in the cooler re-heater and a secondary heater to obtain the dried warm air, which goes through to the outlet side.

Secondary heater

By heat exchanging the compressed air removed from the drain and the refrigerant compressed by the refrigeration compressor, the following effects can be achieved:

  • 1. Outlet air temperature is increased, securely preventing condensation at the output port.
  • 2. Exhaust heat from condenser is reduced.
  • 3. Reducing the exhaust heat from the condenser allows the dryer to save energy.

Dimensions

Air-cooled

 

(Unit: mm)

 

IDF100F dimensional drawing

IDF100F dimensional drawing

 

(Unit: mm)

 

IDF125F/150F dimensional drawing

IDF125F/150F dimensional drawing

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGKLMOPQRSTUHeat discharging water
Inlet/Outlet
IDF125FJIS flange
65A 10K
7001,1201,1301,2762676551,37535037671278-752-----
IDF150FJIS flange
80A 10K
9501,2901,1301,3322687201,432475515990217-1,030-----

Water-cooled

 

(Unit: mm)

 

IDF100F-W dimensional drawing

IDF100F-W dimensional drawing

 

(Unit: mm)

 

IDF125F-W/150F-W dimensional drawing

IDF125F-W/150F-W dimensional drawing

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGKHeat discharging water
Inlet/Outlet
IDF125F-WJIS flange
65A 10K
7001,1201,1201,2762676551,375350R1/2
IDF150F-WJIS flange
80A 10K
9501,2901,2901,3322687201,432475R3/4
ModelPiping connection port diameterLMOPQRSTUHeat discharging water
Inlet/Outlet
IDF125F-WJIS flange
65A 10K
3767127888575247912736129R1/2
IDF150F-WJIS flange
80A 10K
5159902171,0561,03047912750165R3/4

Precautions

  • *Pictures are of representational models. Note that the actual product may differ.
  • *See the manufacturer's catalog for information other than the above.
Part Number
IDF125F-30-R3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMethod Air Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Tube Flange Nominal Power Supply Voltage Specifications Air Compressor Size Heat emission direction Auto drain Copper Tube Anti-rust Processing Short-circuit Breaker Piping direction Metal nameplate

฿ 346,743.20

SMC IDF TYPE 1 Piece(s) 55 Day(s) [Freezing Type] Refrigerating type (air-cooling specification)20,100 / 23,70010[Tube Flange] Pipe flange (JIS 10K FF)0.7-65[Tube Flange] Pipe flange (JIS 10K FF)-65Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)None125 kWTopNoneNoneYesNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Shape Standard Air Inlet Flow Rate [Distinction](l/min) More than 5000
Inlet Air Temperature(℃) 40

Please check the type/dimensions/specifications of the part IDF125F-30-R3 in the Refrigerated Air Dryer, Refrigerant R407C (HFC), IDF100F/125F/150F Series series.

Products with similar specification

Part Number
IDF100F-30-3
IDF100F-30-C
IDF100F-30-C1
IDF125F-30-RV
IDF125F-30-RV3
IDF125F-30-RW4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMethod Air Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Tube Flange Nominal Power Supply Voltage Specifications Air Compressor Size Heat emission direction Auto drain Copper Tube Anti-rust Processing Short-circuit Breaker Piping direction Metal nameplate

฿ 273,470.40

1 Piece(s) 3 Day(s) [Freezing Type] Refrigerating type (air-cooling specification)18,800 / 16,00010[Rc(R)] R0.72-[Rc(R)] R2-Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)None100 kWTopNoneNoneNoneNoneNone

฿ 301,077.60

1 Piece(s) 55 Day(s) [Freezing Type] Refrigerating type (air-cooling specification)18,800 / 16,00010[Rc(R)] R0.72-[Rc(R)] R2-Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)None100 kWRearNoneYesNoneNoneNone

฿ 493,173.93

1 Piece(s) 21 Day(s) [Freezing Type] Refrigerating type (air-cooling specification)18,800 / 16,00010[Rc(R)] R0.72-[Rc(R)] R2-Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)None100 kWRight sideNoneYesNoneNoneNone

฿ 354,990.40

1 Piece(s) 55 Day(s) [Freezing Type] Refrigerating type (air-cooling specification)23,700 / 20,10010[Tube Flange] Pipe flange (JIS 10K FF)0.7-65[Tube Flange] Pipe flange (JIS 10K FF)-65Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)None125 kWRearWith a timer-controlled solenoid valve type auto drainNoneYesNoneNone

฿ 354,990.40

1 Piece(s) 55 Day(s) [Freezing Type] Refrigerating type (air-cooling specification)23,700 / 20,10010[Tube Flange] Pipe flange (JIS 10K FF)0.7-65[Tube Flange] Pipe flange (JIS 10K FF)-65Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)None125 kWTopWith a timer-controlled solenoid valve type auto drainNoneYesNoneNone

฿ 346,743.20

1 Piece(s) 55 Day(s) [Freezing Type] Refrigerating type (water-cooling specification)23,700 / 20,10010[Tube Flange] Pipe flange (JIS 10K FF)0.7-65[Tube Flange] Pipe flange (JIS 10K FF)-65Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)None125 kWNoneNoneNoneYesRight sideNone