(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Refrigerated air dryer with energy-saving design that can be used in a high-temperature environment (ambient temperature up to 45°C).
[Features]
·Air-cooled / water-cooled
·Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture
·Air-cooling specifications and compatible with ambient temperature of 45°C
·Energy saving design: Dryer exhaust heat amount reduced by Max. 25%
·By reducing the amount of exhaust heat, it is possible to reduce the size of the air conditioner and save energy
IDF1□□F-30 Series (air-cooled) external appearance
IDF1□□F-30 Series (air-cooled) JIS symbol
- | Model | |||||
---|---|---|---|---|---|---|
Specifications | IDF100F-30 | IDF125F-30 | IDF150F-30 | |||
Operating range*3 | Applicable fluid | Compressed Air | ||||
Inlet air temperature (°C) | 5 to 60 | |||||
Inlet air pressure (MPa) | 0.15 to 1.0 | |||||
Ambient temperature (humidity) (°C) | 2 to 45 (Relative humidity of 85% or less) | |||||
*4 | Air flow capacity m3/min | Standard condition (ANR)*1 | 50 Hz | 16 | 20.1 | 25 |
60 Hz | 18.8 | 23.7 | 30 | |||
Compressor intake condition*2 | 50 Hz | 17 | 21 | 27 | ||
60 Hz | 20 | 25 | 32 | |||
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 40 | |||||
Ambient temperature (°C) | 32 | |||||
Outlet air pressure dew point (°C) | 10 | |||||
Exhaust heat from condenser (50/60 Hz) (kW) | 8.0/9.0 | 10.0/11.5 | 12.0/15.0 | |||
Dryer outlet air temperature (°C) | 37 | |||||
Power supply voltage (frequency) | Three-phase: 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | |||||
Electric specifications | Power consumption*5 (50/60 Hz) (kW) | 2.9/3.5 | 4.0/4.7 | 4.0/4.8 | ||
Operating current*5(50/60 Hz) (A) | 10.5/11.5 | 15.4/15.6 | 15.7/16.0 | |||
Applicable circuit breaker capacity*6 (A) (Sensitivity current of 30 mA) | 30 | |||||
Refrigerant | R407C (HFC) | |||||
Refrigerant charge (kg) | 1.1 | 1.6 | 1.98 | |||
Auto drain | Heavy-duty auto drain (normally open) | |||||
Port size | R2 | JIS flange 65A/10K | JIS flange 80A/10K | |||
Weight (kg) | 245 | 270 | 350 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | |||||
Applicable compressor output (Reference) (kW) For screw type | 100 | 125 | 150 |
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*6: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
Structure principle diagram: IDF100F/IDF125F/IDF150F
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated in 2 stages by a re-heater (heat exchanger) in the cooler re-heater and a secondary heater to obtain the dried warm air, which goes through to the outlet side.
Secondary heater
By heat exchanging the compressed air removed from the drain and the refrigerant compressed by the refrigeration compressor, the following effects can be achieved:
IDF1□□F-30-W (water-cooled) external appearance
IDF1□□F-30-W (water-cooled) JIS symbol
- | Model | |||||
---|---|---|---|---|---|---|
Specifications | IDF100F-30 | IDF125F-30 | IDF150F-30 | |||
Operating range*3 | Applicable fluid | Compressed Air | ||||
Inlet air temperature (°C) | 5 to 60 | |||||
Inlet air pressure (MPa) | 0.15 to 1.0 | |||||
Ambient temperature (humidity) (°C) | 2 to 45 (Relative humidity of 85% or less) | |||||
*4 | Air flow capacity m3/min | Standard condition (ANR)*1 | 50 Hz | 16 | 20.1 | 25 |
60 Hz | 18.8 | 23.7 | 30 | |||
Compressor intake condition*2 | 50 Hz | 17 | 21 | 27 | ||
60 Hz | 20 | 25 | 32 | |||
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 40 | |||||
Ambient temperature (°C) | 32 | |||||
Outlet air pressure dew point (°C) | 10 | |||||
Exhaust heat from condenser (50/60 Hz) (kW) | 8.0/9.0 | 10.0/11.5 | 12.0/15.0 | |||
Dryer outlet air temperature (°C) | 37 | |||||
Power supply voltage (frequency) | Three-phase: 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | |||||
Electric specifications | Power consumption*5 (50/60 Hz) (kW) | 2.9/3.5 | 4.0/4.7 | 4.0/4.8 | ||
Operating current*5(50/60 Hz) (A) | 10.5/11.5 | 15.4/15.6 | 15.7/16.0 | |||
Applicable circuit breaker capacity*6 (A) (Sensitivity current of 30 mA) | 30 | |||||
Refrigerant | R407C (HFC) | |||||
Refrigerant charge (kg) | 1.1 | 1.6 | 1.98 | |||
Auto drain | Heavy-duty auto drain (normally open) | |||||
Port size | R2 | JIS flange 65A/10K | JIS flange 80A/10K | |||
Weight (kg) | 245 | 270 | 350 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | |||||
Applicable compressor output (Reference) (kW) For screw type | 100 | 125 | 150 |
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity. If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*4: Heat discharging water amount that satisfies the rated heat discharging water inlet temperature of 32°C and outlet temperature of 37°C (⊿t = 5°C).
*5: Value under rated conditions when heat discharging water amount = rated flow rate and heat discharging water inlet pressure = 0.2 MPa.
*6: Value under rated conditions (1RT = 4.535 kW)
*7: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*8: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
IDF100F-W/IDF125F-W/IDF150F-W structure principle diagram
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated in 2 stages by a re-heater (heat exchanger) in the cooler re-heater and a secondary heater to obtain the dried warm air, which goes through to the outlet side.
Secondary heater
By heat exchanging the compressed air removed from the drain and the refrigerant compressed by the refrigeration compressor, the following effects can be achieved:
(Unit: mm)
IDF100F dimensional drawing
(Unit: mm)
IDF125F/150F dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | K | L | M | O | P | Q | R | S | T | U | Heat discharging water Inlet/Outlet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDF125F | JIS flange 65A 10K | 700 | 1,120 | 1,130 | 1,276 | 267 | 655 | 1,375 | 350 | 376 | 712 | 78 | - | 752 | - | - | - | - | - |
IDF150F | JIS flange 80A 10K | 950 | 1,290 | 1,130 | 1,332 | 268 | 720 | 1,432 | 475 | 515 | 990 | 217 | - | 1,030 | - | - | - | - | - |
(Unit: mm)
IDF100F-W dimensional drawing
(Unit: mm)
IDF125F-W/150F-W dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | K | Heat discharging water Inlet/Outlet |
---|---|---|---|---|---|---|---|---|---|---|
IDF125F-W | JIS flange 65A 10K | 700 | 1,120 | 1,120 | 1,276 | 267 | 655 | 1,375 | 350 | R1/2 |
IDF150F-W | JIS flange 80A 10K | 950 | 1,290 | 1,290 | 1,332 | 268 | 720 | 1,432 | 475 | R3/4 |
Model | Piping connection port diameter | L | M | O | P | Q | R | S | T | U | Heat discharging water Inlet/Outlet |
---|---|---|---|---|---|---|---|---|---|---|---|
IDF125F-W | JIS flange 65A 10K | 376 | 712 | 78 | 885 | 752 | 479 | 127 | 36 | 129 | R1/2 |
IDF150F-W | JIS flange 80A 10K | 515 | 990 | 217 | 1,056 | 1,030 | 479 | 127 | 50 | 165 | R3/4 |
Part Number |
---|
IDF125F-30-RV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Method | Air Inlet Flow (l/min) | Outlet Open Air Pressure Dew-point (℃) | Supply Side, Connection Type | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Supply Side, Tube Flange Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Control Side, Tube Flange Nominal | Power Supply Voltage | Specifications | Air Compressor Size | Heat emission direction | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Piping direction | Metal nameplate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 354,990.40 | SMC IDF TYPE | 1 Piece(s) | 55 Day(s) | [Freezing Type] Refrigerating type (air-cooling specification) | 20,100 / 23,700 | 10 | [Tube Flange] Pipe flange (JIS 10K FF) | 0.7 | - | 65 | [Tube Flange] Pipe flange (JIS 10K FF) | - | 65 | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 125 kW | Rear | With a timer-controlled solenoid valve type auto drain | None | Yes | None | None |
Loading...
Type | Dryer | Shape | Standard | Air Inlet Flow Rate [Distinction](l/min) | More than 5000 |
---|---|---|---|---|---|
Inlet Air Temperature(℃) | 40 |
Please check the type/dimensions/specifications of the part IDF125F-30-RV in the Refrigerated Air Dryer, Refrigerant R407C (HFC), IDF100F/125F/150F Series series.
Part Number |
---|
IDF100F-30-3 |
IDF100F-30-C |
IDF100F-30-C1 |
IDF125F-30-RV3 |
IDF125F-30-RW4 |
IDF125F-30-RW5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Method | Air Inlet Flow (l/min) | Outlet Open Air Pressure Dew-point (℃) | Supply Side, Connection Type | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Supply Side, Tube Flange Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Control Side, Tube Flange Nominal | Power Supply Voltage | Specifications | Air Compressor Size | Heat emission direction | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Piping direction | Metal nameplate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 273,470.40 | 1 Piece(s) | 3 Day(s) | [Freezing Type] Refrigerating type (air-cooling specification) | 18,800 / 16,000 | 10 | [Rc(R)] R | 0.7 | 2 | - | [Rc(R)] R | 2 | - | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 100 kW | Top | None | None | None | None | None | ||
฿ 301,077.60 | 1 Piece(s) | 55 Day(s) | [Freezing Type] Refrigerating type (air-cooling specification) | 18,800 / 16,000 | 10 | [Rc(R)] R | 0.7 | 2 | - | [Rc(R)] R | 2 | - | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 100 kW | Rear | None | Yes | None | None | None | ||
฿ 493,173.93 | 1 Piece(s) | 21 Day(s) | [Freezing Type] Refrigerating type (air-cooling specification) | 18,800 / 16,000 | 10 | [Rc(R)] R | 0.7 | 2 | - | [Rc(R)] R | 2 | - | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 100 kW | Right side | None | Yes | None | None | None | ||
฿ 354,990.40 | 1 Piece(s) | 55 Day(s) | [Freezing Type] Refrigerating type (air-cooling specification) | 23,700 / 20,100 | 10 | [Tube Flange] Pipe flange (JIS 10K FF) | 0.7 | - | 65 | [Tube Flange] Pipe flange (JIS 10K FF) | - | 65 | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 125 kW | Top | With a timer-controlled solenoid valve type auto drain | None | Yes | None | None | ||
฿ 346,743.20 | 1 Piece(s) | 55 Day(s) | [Freezing Type] Refrigerating type (water-cooling specification) | 23,700 / 20,100 | 10 | [Tube Flange] Pipe flange (JIS 10K FF) | 0.7 | - | 65 | [Tube Flange] Pipe flange (JIS 10K FF) | - | 65 | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 125 kW | None | None | None | Yes | Right side | None | ||
฿ 346,743.20 | 1 Piece(s) | 55 Day(s) | [Freezing Type] Refrigerating type (water-cooling specification) | 23,700 / 20,100 | 10 | [Tube Flange] Pipe flange (JIS 10K FF) | 0.7 | - | 65 | [Tube Flange] Pipe flange (JIS 10K FF) | - | 65 | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 125 kW | None | None | None | Yes | Left side | None |
How can we improve?
How can we improve?