(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Refrigerated air dryer with improved corrosion resistance due to the use of a stainless-steel heat exchanger.
[Features]
· Protects pneumatic equipment from moisture.
· Removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail.
· Air flow capacity increased up to 40%.
· Power consumption reduced up to 40%.
· Energy-saving design.
· Exhaust heat reduced by 25%, controlling increases in ambient temperature (air-cooled specification) and reducing heat discharging water amount (water-cooled specification).
· Inlet air temperature: 35°C (22E, 37E) / 40°C (55E, 75E).
· Outlet air pressure dew point: 10°C.
IDF22E external appearance
IDF75E external appearance
IDF□E Series JIS symbol
Specifications | Model | ||||||
---|---|---|---|---|---|---|---|
Standard-temperature air inlet | |||||||
IDF22E | IDF37E | IDF55E | IDF75E | ||||
Operating range*3 | Applicable fluid | Compressed Air | |||||
Inlet air temperature (°C) | 5 to 50 | ||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||
*4 | Air flow capacity m3/min | Standard condition (ANR)*1 | 50 Hz | 3.9 | 5.7 | 8.4 | 11.0 |
60 Hz | 4.3 | 6.1 | 9.8 | 12.4 | |||
Compressor intake condition*2 | 50 Hz | 4.1 | 6.1 | 8.9 | 11.7 | ||
60 Hz | 4.6 | 6.5 | 10.4 | 13.2 | |||
Inlet air pressure (MPa) | 0.7 | ||||||
Inlet air temperature (°C) | 35 | 40 | |||||
Ambient temperature (°C) | 32 | ||||||
Outlet air pressure dew point (°C) | 10 | ||||||
Power supply voltage (frequency)*5 | Single-phase/Three-phase 200 V AC (50 Hz)*5 Single-phase/Three-phase 200/220 V AC (60 Hz) | Three-phase 200 V AC (50 Hz) Three-phase 200/220 V AC (60 Hz) | |||||
Electric specifications | Power consumption*6 (W) 50/60 Hz | Single-phase 200 V | 810/940 | 810/940 | - | - | |
Three-phase 200 V | 850/1,070 | 850/1,070 | 1,450/1,890 | 2,000/2,500 | |||
Operating current*6 (A) 50/60 Hz | Single-phase 200 V | 4.3/4.7 | 4.3/4.7 | - | - | ||
Three-phase 200 V | 3.3/3.5 | 3.3/3.5 | 6.0/6.6 | 7.2/8.0 | |||
Applicable circuit breaker capacity*7 (A) (Sensitivity current of 30 mA) | 10 (200 V AC) | 15 (200 V AC) | |||||
Condenser | Air-cooled | ||||||
Refrigerant | R407C (HFC) | ||||||
Refrigerant charge (kg) | Single-phase 200 V | 0.42 | 0.73 | - | - | ||
Three-phase 200 V | 0.47 | 0.83 | 0.55 | 0.72 | |||
Auto drain | Float type (normally open) | ||||||
Port size | R1 | R1 1/2 | R2 | ||||
Weight (kg) | 54 | 62 | 100 | 116 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | ||||||
Applicable compressor output (Reference) (kW) For screw type | 22 | 37 | 55 | 75 |
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.
Structure principle diagram: IDF22E/IDF37E/IDF55E/IDF75E
(Unit: mm)
Dimensional drawing: IDF22E/IDF37E
(Unit: mm)
IDF55E/IDF75E dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDF22E | R1 | 290 | 775 | 623 | 134 | 405 | 698 | 93 | 46 | 25 | 13 | 314 | 85 | 600 | 340 | - | - |
IDF37E | R1 1/2 | 855 | 680 | ||||||||||||||
IDF55E | R2 | 470 | 855 | 800 | 128 | 455 | 868 | 110 | 36 | 50 | 13 | 500 | 75 | 700 | 526 | 250 | 519 |
IDF75E | 900 | 968 |
Part Number |
---|
IDF37E-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Inlet Air Temperature (℃) | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Specifications | Air Compressor Size | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | Short-circuit Breaker | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 92,459.20 | SMC DRYER | 1 Piece(s) | 5 Day(s) | 5,700 / 6,100 | More than 5000 | 10 | 35 | 0.7 | 1 1/2 | 1 1/2 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 37 kW | None | None | None | None | None | None |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Supply Side, Connection Type | R | Control Side, Connection Type | R |
Please check the type/dimensions/specifications of the part IDF37E-20 in the Refrigerated Air Dryer Standard Temperature Air Inlet, IDF□E Series series.
Part Number |
---|
IDF22E-20-T |
IDF22E-30 |
IDF22E-30-A |
IDF37E-20-ACMRT |
IDF37E-20-L |
IDF37E-20-M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Inlet Air Temperature (℃) | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Specifications | Air Compressor Size | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | Short-circuit Breaker | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68,020.00 | 1 Piece(s) | 5 Day(s) | 3,900 / 4,300 | ~5000 | 10 | 35 | 0.7 | 1 | 1 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 22 kW | None | None | None | None | Yes | None | ||
฿ 56,430.40 | 1 Piece(s) | 55 Day(s) | 3,900 / 4,300 | ~5000 | 10 | 35 | 0.7 | 1 | 1 | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 22 kW | None | None | None | None | None | None | ||
฿ 101,073.25 | 1 Piece(s) | 45 Day(s) | 3,900 / 4,300 | ~5000 | 10 | 35 | 0.7 | 1 | 1 | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 22 kW | None | Yes | None | None | None | None | ||
฿ 223,006.80 | 1 Piece(s) | 26 Day(s) | 6,100 / 5,700 | More than 5000 | 10 | 35 | 0.7 | 1 1/2 | 1 1/2 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 37 kW | With motor-type auto drain | Yes | Yes | Yes | Yes | None | ||
฿ 101,466.40 | 1 Piece(s) | 5 Day(s) | 6,100 / 5,700 | More than 5000 | 10 | 35 | 0.7 | 1 1/2 | 1 1/2 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 37 kW | With heavy-duty auto drain | None | None | None | None | None | ||
฿ 98,188.80 | 1 Piece(s) | 5 Day(s) | 6,100 / 5,700 | More than 5000 | 10 | 35 | 0.7 | 1 1/2 | 1 1/2 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 37 kW | With motor-type auto drain | None | None | None | None | None |
How can we improve?
How can we improve?