1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Refrigerated Air Dryer Standard Temperature Air Inlet, IDF□E Series (Part Number)

SMC DRYER

Refrigerated Air Dryer Standard Temperature Air Inlet, IDF□E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 56,430.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Refrigerated air dryer with improved corrosion resistance due to the use of a stainless-steel heat exchanger.
[Features]
· Protects pneumatic equipment from moisture.
· Removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail.
· Air flow capacity increased up to 40%.
· Power consumption reduced up to 40%.
· Energy-saving design.
· Exhaust heat reduced by 25%, controlling increases in ambient temperature (air-cooled specification) and reducing heat discharging water amount (water-cooled specification).
· Inlet air temperature: 35°C (22E, 37E) / 40°C (55E, 75E).
· Outlet air pressure dew point: 10°C.

Refrigerated Air Dryer, Refrigerant R407C (HFC) Standard Temperature Air Inlet, Series IDF□E Specifications

IDF22E external appearance

IDF22E external appearance

IDF75E external appearance

IDF75E external appearance

IDF□E Series JIS symbol

IDF□E Series JIS symbol

SpecificationsModel
Standard-temperature air inlet
IDF22EIDF37EIDF55EIDF75E
Operating range*3Applicable fluidCompressed Air
Inlet air temperature (°C)5 to 50
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 40 (Relative humidity of 85% or less)
*4Air flow capacity
m3/min
Standard condition
(ANR)*1
50 Hz3.95.78.411.0
60 Hz4.36.19.812.4
Compressor
intake condition*2
50 Hz4.16.18.911.7
60 Hz4.66.510.413.2
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)3540
Ambient temperature (°C)32
Outlet air pressure dew point (°C)10
Power supply voltage (frequency)*5Single-phase/Three-phase 200 V AC (50 Hz)*5
Single-phase/Three-phase 200/220 V AC (60 Hz)
Three-phase 200 V AC (50 Hz)
Three-phase 200/220 V AC (60 Hz)
Electric specificationsPower consumption*6 (W)
50/60 Hz
Single-phase 200 V810/940810/940--
Three-phase 200 V850/1,070850/1,0701,450/1,8902,000/2,500
Operating current*6 (A)
50/60 Hz
Single-phase 200 V4.3/4.74.3/4.7--
Three-phase 200 V3.3/3.53.3/3.56.0/6.67.2/8.0
Applicable circuit breaker capacity*7 (A)
(Sensitivity current of 30 mA)
10 (200 V AC)15 (200 V AC)
CondenserAir-cooled
RefrigerantR407C (HFC)
Refrigerant charge (kg)Single-phase 200 V0.420.73--
Three-phase 200 V0.470.830.550.72
Auto drainFloat type (normally open)
Port sizeR1R1 1/2R2
Weight (kg)5462100116
Coating colorBody panel: urban white 1
Base: urban gray 2
Applicable compressor output (Reference) (kW)
For screw type
22375575

*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.

Structure Principle Diagram (Air/Refrigerant Circuit)

Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.

Structure principle diagram: IDF22E/IDF37E/IDF55E/IDF75E

Structure principle diagram: IDF22E/IDF37E/IDF55E/IDF75E

Dimensions

IDF22E/IDF37E

 

(Unit: mm)

 

Dimensional drawing: IDF22E/IDF37E

Dimensional drawing: IDF22E/IDF37E

IDF55E/IDF75E

 

(Unit: mm)

 

IDF55E/IDF75E dimensional drawing

IDF55E/IDF75E dimensional drawing

Dimensions

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGHJKLMNPQR
IDF22ER12907756231344056989346251331485600340--
IDF37ER1 1/2855680
IDF55ER247085580012845586811036501350075700526250519
IDF75E900968

Precautions

  • *Product pictures are of representational models. Note that the actual product may differ.
  • *See the manufacturer's catalog for information other than the above.
Part Number
IDF75E-30-ACR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Temperature
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Specifications Air Compressor Size Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

฿ 321,766.60

SMC DRYER 1 Piece(s) 21 Day(s) 11,000 / 12,400More than 500010400.722Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)None75 kWNoneYesYesYesNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Supply Side, Connection Type R Control Side, Connection Type R