1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series (Part Number)

SMC DRYER

Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 740.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • Refer to the manufacturer's catalog for specification details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Refrigerated air dryer that protects pneumatic equipment from moisture.
[Features]
・ Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture
・ Maximum processing air volume increased by 40%
・ Power consumption MAX 40% reduction
・ Energy saving design
・ Improved corrosion resistance by adopting stainless steel heat exchanger
・ By reducing the amount of exhaust heat by 25%, the increase in ambient temperature is suppressed (air-cooled specification), and the amount of heat radiation is reduced (Water-cooled)
・ Resistant to high temperature environment

Refrigerated Air Dryer, Refrigerant R134a (HFC) Standard Temperature Air Inlet, Series IDF□E Specifications

IDF□E Series external appearance

IDF□E Series external appearance

IDF□E Series JIS symbol

IDF□E Series JIS symbol

SpecificationsModel
Standard-temperature air inlet
IDF1EIDF2EIDF3EIDF4EIDF6EIDF8EIDF11EIDF15E1
Operating range*3Applicable fluidCompressed air
Inlet air temperature (°C)5 to 50
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 40 (Relative humidity of 85% or less)
*4Air flow capacity
m3/min
Standard condition
(ANR)*1
50 Hz0.100.200.320.520.751.221.652.8
60 Hz0.120.2350.370.570.821.321.823.1
Compressor
intake condition*2
50 Hz0.110.210.340.550.81.31.753.0
60 Hz0.130.250.390.610.871.41.933.3
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)35
Ambient temperature (°C)32
Outlet air pressure dew point (°C)10
Power supply voltage (frequency)*5Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)*5
Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz)
Electric specificationsPower consumption*6 (W)
50/60 Hz
Single-phase 100 V180/202180/202180/202180/202180/202208/236385/440420/480
Single-phase 200 V--
Operating current*6 (A)
50/60 Hz
Single-phase 100 V2.4/2.52.4/2.52.4/2.52.4/2.52.4/2.53.0/3.15.7/5.74.3/4.6
Single-phase 200 V--1.2/1.31.2/1.31.2/1.31.5/1.53.4/3.03.4/3.1
Applicable circuit breaker capacity*7 (A)
(Sensitivity current of 30 mA)
10 (100 V AC), 5 (200 V AC)10 (100 V AC)
10 (200 V AC)
CondenserAir-cooled
RefrigerantR134a (HFC)
Refrigerant charge (kg)0.070.1150.150.180.200.250.260.35
Auto drainFloat type
(Normally closed)
Float type
(Normally open)
Port sizeRc 3/8Rc1/2Rc3/4Rc1
Weight (kg)1617182223272846
Coating colorBody panel: urban white 1
Base: urban gray 2
Applicable compressor output (Reference) (kW)
For screw type
0.751.52.23.75.57.51115

*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.

Structure Principle Diagram (Air/Refrigerant Circuit)

Humid, hot air coming into the air dryer is cooled down by a cooler (heat exchanger). Water condensed at this time is removed from the air by a drain separator (auto drain) and drained out automatically. Air separated from the water is heated by a re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.

Structure principle diagram: IDF1E

Structure principle diagram: IDF1E

Structure principle diagram: IDF2E/IDF3E

Structure principle diagram: IDF2E/IDF3E

Structure principle diagram: IDF4E/IDF6E/IDF8E/IDF11E/IDF15E1

Structure principle diagram: IDF4E/IDF6E/IDF8E/IDF11E/IDF15E1

Dimensions

IDF1E to IDF3E

 

(Unit: mm)

 

Dimensional drawing: IDF1E to IDF3E

Dimensional drawing: IDF1E to IDF3E

IDF4E to IDF11E

 

(Unit: mm)

 

IDF4E to IDF11E dimensional drawing

IDF4E to IDF11E dimensional drawing

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGHJKLMNPQ
IDF1ERc 3/82264104136910127032--381502133024015
IDF2E5112523213824327
IDF3E473673043373313615421330
IDF4ERc1/227045349831422838023032152408027528413
IDF6ERc3/445515
IDF8E485568355300
IDF11E

IDF15E1

 

(Unit: mm)

 

IDF15E1 dimensional drawing

IDF15E1 dimensional drawing

Precautions

  • *Pictures are of representational models. Note that the actual product may differ.
  • *See the manufacturer's catalog for information other than the above.
Part Number
IDF8E-20-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Accessory Specifications Air Compressor Size Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing Short-circuit Breaker Power Supply Terminal Block Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

฿ 49,224.80

SMC DRYER 1 Piece(s) 55 Day(s) 1,220 / 1,320~20003/43/4Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)-None7.5 kWWith heavy-duty auto drainNoneNoneNoneNoneNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Outlet Open Air Pressure Dew-point(℃) 10 Supply Side, Connection Type Rc Inlet Air Temperature(℃) 35
Inlet Air Pressure(MPa) 0.7 Control Side, Connection Type Rc

Please check the type/dimensions/specifications of the part IDF8E-20-L in the Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series series.

Products with similar specification

Part Number
IDF11E-10-ACGKR
IDF11E-10-ACK
IDF11E-10-ACKRT
IDF8E-20-LR
IDF8E-20-LRT
IDF8E-20-LT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Accessory Specifications Air Compressor Size Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing Short-circuit Breaker Power Supply Terminal Block Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

฿ 740.00

1 Piece(s) 55 Day(s) 1,650 / 1,820~20003/43/4Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)--11 kWNoneYesYesYesNoneNoneYes

฿ 58,340.00

1 Piece(s) 55 Day(s) 1,650 / 1,820~20003/43/4Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)-Medium air pressure specification (Case for auto drain: metal case with level gauge)11 kWNoneYesYesNoneNoneNoneNone

฿ 75,595.20

1 Piece(s) 55 Day(s) 1,650 / 1,820~20003/43/4Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)-Medium air pressure specification (Case for auto drain: metal case with level gauge)11 kWNoneYesYesYesNoneYesNone

฿ 58,839.20

1 Piece(s) 55 Day(s) 1,320 / 1,220~20003/43/4Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)-None7.5 kWWith heavy-duty auto drainNoneNoneYesNoneNoneNone

฿ 66,436.00

1 Piece(s) 55 Day(s) 1,320 / 1,220~20003/43/4Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)-None7.5 kWWith heavy-duty auto drainNoneNoneYesNoneYesNone

฿ 56,820.80

1 Piece(s) 55 Day(s) 1,320 / 1,220~20003/43/4Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz)-None7.5 kWWith heavy-duty auto drainNoneNoneNoneNoneYesNone