(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Refrigerated air dryer that protects pneumatic equipment from moisture.
[Features]
・ Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture
・ Maximum processing air volume increased by 40%
・ Power consumption MAX 40% reduction
・ Energy saving design
・ Improved corrosion resistance by adopting stainless steel heat exchanger
・ By reducing the amount of exhaust heat by 25%, the increase in ambient temperature is suppressed (air-cooled specification), and the amount of heat radiation is reduced (Water-cooled)
・ Resistant to high temperature environment
IDF□E Series external appearance
IDF□E Series JIS symbol
Specifications | Model | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Standard-temperature air inlet | |||||||||||
IDF1E | IDF2E | IDF3E | IDF4E | IDF6E | IDF8E | IDF11E | IDF15E1 | ||||
Operating range*3 | Applicable fluid | Compressed air | |||||||||
Inlet air temperature (°C) | 5 to 50 | ||||||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||||||
*4 | Air flow capacity m3/min | Standard condition (ANR)*1 | 50 Hz | 0.10 | 0.20 | 0.32 | 0.52 | 0.75 | 1.22 | 1.65 | 2.8 |
60 Hz | 0.12 | 0.235 | 0.37 | 0.57 | 0.82 | 1.32 | 1.82 | 3.1 | |||
Compressor intake condition*2 | 50 Hz | 0.11 | 0.21 | 0.34 | 0.55 | 0.8 | 1.3 | 1.75 | 3.0 | ||
60 Hz | 0.13 | 0.25 | 0.39 | 0.61 | 0.87 | 1.4 | 1.93 | 3.3 | |||
Inlet air pressure (MPa) | 0.7 | ||||||||||
Inlet air temperature (°C) | 35 | ||||||||||
Ambient temperature (°C) | 32 | ||||||||||
Outlet air pressure dew point (°C) | 10 | ||||||||||
Power supply voltage (frequency)*5 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)*5 Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | ||||||||||
Electric specifications | Power consumption*6 (W) 50/60 Hz | Single-phase 100 V | 180/202 | 180/202 | 180/202 | 180/202 | 180/202 | 208/236 | 385/440 | 420/480 | |
Single-phase 200 V | - | - | |||||||||
Operating current*6 (A) 50/60 Hz | Single-phase 100 V | 2.4/2.5 | 2.4/2.5 | 2.4/2.5 | 2.4/2.5 | 2.4/2.5 | 3.0/3.1 | 5.7/5.7 | 4.3/4.6 | ||
Single-phase 200 V | - | - | 1.2/1.3 | 1.2/1.3 | 1.2/1.3 | 1.5/1.5 | 3.4/3.0 | 3.4/3.1 | |||
Applicable circuit breaker capacity*7 (A) (Sensitivity current of 30 mA) | 10 (100 V AC), 5 (200 V AC) | 10 (100 V AC) 10 (200 V AC) | |||||||||
Condenser | Air-cooled | ||||||||||
Refrigerant | R134a (HFC) | ||||||||||
Refrigerant charge (kg) | 0.07 | 0.115 | 0.15 | 0.18 | 0.20 | 0.25 | 0.26 | 0.35 | |||
Auto drain | Float type (Normally closed) | Float type (Normally open) | |||||||||
Port size | Rc 3/8 | Rc1/2 | Rc3/4 | Rc1 | |||||||
Weight (kg) | 16 | 17 | 18 | 22 | 23 | 27 | 28 | 46 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | ||||||||||
Applicable compressor output (Reference) (kW) For screw type | 0.75 | 1.5 | 2.2 | 3.7 | 5.5 | 7.5 | 11 | 15 |
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
Humid, hot air coming into the air dryer is cooled down by a cooler (heat exchanger). Water condensed at this time is removed from the air by a drain separator (auto drain) and drained out automatically. Air separated from the water is heated by a re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.
Structure principle diagram: IDF1E
Structure principle diagram: IDF2E/IDF3E
Structure principle diagram: IDF4E/IDF6E/IDF8E/IDF11E/IDF15E1
(Unit: mm)
Dimensional drawing: IDF1E to IDF3E
(Unit: mm)
IDF4E to IDF11E dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDF1E | Rc 3/8 | 226 | 410 | 413 | 69 | 101 | 270 | 32 | - | - | 38 | 150 | 21 | 330 | 240 | 15 |
IDF2E | 51 | 125 | 232 | 138 | 24 | 327 | ||||||||||
IDF3E | 473 | 67 | 304 | 33 | 73 | 31 | 36 | 154 | 21 | 330 | ||||||
IDF4E | Rc1/2 | 270 | 453 | 498 | 31 | 42 | 283 | 80 | 230 | 32 | 15 | 240 | 80 | 275 | 284 | 13 |
IDF6E | Rc3/4 | 455 | 15 | |||||||||||||
IDF8E | 485 | 568 | 355 | 300 | ||||||||||||
IDF11E |
(Unit: mm)
IDF15E1 dimensional drawing
Part Number |
---|
IDF3E-10-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Accessory | Specifications | Air Compressor Size | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | Short-circuit Breaker | Power Supply Terminal Block | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,708.00 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 320 ~ 370 | ~400 | 3/8 | 3/8 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | None | 2.2 kW | None | Yes | None | None | None | None | None |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Outlet Open Air Pressure Dew-point(℃) | 10 | Supply Side, Connection Type | Rc | Inlet Air Temperature(℃) | 35 |
Inlet Air Pressure(MPa) | 0.7 | Control Side, Connection Type | Rc |
Please check the type/dimensions/specifications of the part IDF3E-10-A in the Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series series.
Part Number |
---|
IDF11E-10-ACGKR |
IDF11E-10-ACK |
IDF11E-10-ACKRT |
IDF3E-10-AC |
IDF3E-10-ACS |
IDF3E-10-AS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Accessory | Specifications | Air Compressor Size | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | Short-circuit Breaker | Power Supply Terminal Block | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 740.00 | 1 Piece(s) | 55 Day(s) | 1,650 / 1,820 | ~2000 | 3/4 | 3/4 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | - | 11 kW | None | Yes | Yes | Yes | None | None | Yes | ||
฿ 58,340.00 | 1 Piece(s) | 55 Day(s) | 1,650 / 1,820 | ~2000 | 3/4 | 3/4 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | Medium air pressure specification (Case for auto drain: metal case with level gauge) | 11 kW | None | Yes | Yes | None | None | None | None | ||
฿ 75,595.20 | 1 Piece(s) | 55 Day(s) | 1,650 / 1,820 | ~2000 | 3/4 | 3/4 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | Medium air pressure specification (Case for auto drain: metal case with level gauge) | 11 kW | None | Yes | Yes | Yes | None | Yes | None | ||
฿ 38,177.60 | 1 Piece(s) | 55 Day(s) | 320 ~ 370 | ~400 | 3/8 | 3/8 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | None | 2.2 kW | None | Yes | Yes | None | None | None | None | ||
฿ 40,260.80 | 1 Piece(s) | 55 Day(s) | 320 ~ 370 | ~400 | 3/8 | 3/8 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | None | 2.2 kW | None | Yes | Yes | None | Yes | None | None | ||
฿ 34,791.20 | 1 Piece(s) | 55 Day(s) | 320 ~ 370 | ~400 | 3/8 | 3/8 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | None | 2.2 kW | None | Yes | None | None | Yes | None | None |
How can we improve?
How can we improve?