Moisture Control Tube, Series IDK

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
[Features]
· Prevents condensation in small cylinders and air grippers.
· Draws out internal water vapor.
· No power supply or additional engineering required.
· Just install the Moisture Control Tube into your existing setup and go.
Moisture Control Tube IDK Series Specifications
Straight type

IDK Series (Straight Type) external appearance

Inner sleeve external appearance
| Model | IDK02 | IDK04 | IDK06 |
|---|---|---|---|
| Fluid*1 | Compressed air | ||
| Maximum operating pressure | 0.7 MPa | ||
| Operating temperature | 0 to 60°C (no freezing) | ||
| Operating environment*2) | Indoors where there is no exposure to water, etc. (0 to 40°C, 0 to 75% RH) | ||
| Minimum bending radius*3) mm | 10 | 20 | 40 |
| Number of moisture control tubes | 2 pcs | ||
| Color | Transparent [Color will turn to brown over time but the functions are not affected. ] | ||
| Applicable fittings*4) | KQ2 | ||
| Material | Fluoropolymer | ||
*1: Use the moisture control tube with a refrigerated air dryer and a mist separator installed in the upstream compressed air line. The condensation prevention performance may be lowered depending on the quality of the compressed air (oil, dewpoint) supplied.
*2: Use the product in an operating environment where humidity is low. The condensation prevention performance may be lowered if used under a high-humidity environment.
*3: Minimum bending radius is the value at which the moisture control tube is bent or flattened at 20°C. During actual use, be careful not to bend or flatten, etc., the tube or the inner sleeve.
*4: The inner sleeve is already mounted and cannot be removed. If the inner sleeve comes off, re-insert the sleeve before mounting the fitting.
*5: Do not cut the tube.
Drawings

Straight Type dimensional drawing
(Units: mm)
| Model | Outer diameter × inner diameter D | Nominal length X | Full length L |
|---|---|---|---|
| IDK02-100 | 2 × 1.2 | 100 | 120 |
| IDK02-200 | 200 | 220 | |
| IDK04-100 | 4 × 2.5 | 100 | 140 |
| IDK04-200 | 200 | 240 | |
| IDK06-100 | 6 × 4 | 100 | 140 |
| IDK06-200 | 200 | 240 |
*Dimensions at 40% relative humidity. Dimensions may change if the relative humidity changes.
Coil Shape Type

IDK Series (Coil Shape Type) external appearance
| Model | IDK04-□-C1 | IDK06-□-C1 |
|---|---|---|
| Fluid*1 | Compressed air | |
| Maximum operating pressure | 0.7 MPa | |
| Fluid temperature | 0 to 60°C (no freezing) | |
| Operating environment*2 | Indoors where product is not exposed to water, etc. (0 to 40°C, 0 to 75% RH) | |
| Number of moisture control tubes | 2 pcs | |
| Color | Transparent [Color will turn to brown over time, but the functions are not affected. ] | |
| Applicable fittings*3) | KQ2 | |
| Material | Fluoropolymer | |
*1: Use the moisture control tube with a refrigerated air dryer and a mist separator installed in the upstream compressed air line. The condensation prevention performance may be lowered depending on the quality of the compressed air (oil, dewpoint) supplied.
*2: Use the product in an operating environment where humidity is low. The condensation prevention performance may be lowered if used under a high-humidity environment.
*3: The inner sleeve is already mounted and cannot be removed. If the inner sleeve comes off, re-insert the sleeve before mounting the fitting.
Drawing (Per Tube)
(Units: mm)

IDK04-100-C1 dimensional drawing
(Units: mm)

IDK04-200-C1 dimensional drawing
(Units: mm)

Part B details
(Units: mm)

IDK06-100-C1 dimensional drawing
(Units: mm)

IDK06-200-C1 dimensional drawing
- *Due to the material, the above dimensions may vary depending on the environment (temperature and humidity), including expansion of Part A.
- *The images are representative models. The appearance may differ from the actual product.