Clean Tubing, Polyolefin Tubing, TPH Series (20 m / 100 m)

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis. - See catalog for specification details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
A RoHS-compliant clean tube.
[Features]
· Applicable fittings: clean one-touch fitting, metal one-touch fitting KQB2 Series.
· Applicable fittings: SUS316 one-touch fittings KQG2 series, insert fittings.
· Colors: white (material color) / black (opaque) / red (opaque) / blue (opaque) / yellow (opaque) / green (opaque).
· Length: 20 m roll / 100 m roll.
Clean Tubing, Polyolefin Tubing TPH Series Specifications

TPH Series external appearance
- TPH0425: outer diameter 4 mm / inner diameter 2.5 mm
- TPH0604: outer diameter 6 mm / inner diameter 4 mm
- TPH0806: outer diameter 8 mm / inner diameter 6 mm
- TPH1075: outer diameter 10 mm / inner diameter 7.5 mm
- TPH1209: outer diameter 12 mm / inner diameter 9 mm

Maximum operating pressure graph
| Fluid | Air, nitrogen gas, water, DI water (pure water)*1 | |||||
|---|---|---|---|---|---|---|
| Maximum Operating Pressure (MPa) | 20°C | 1 | 1 | 0.7 | 0.7 | 0.7 |
| 40°C | 0.8 | 0.8 | 0.57 | 0.57 | 0.57 | |
| 60°C | 0.6 | 0.6 | 0.43 | 0.43 | 0.43 | |
| 80°C | 0.4 | 0.4 | 0.3 | 0.3 | 0.3 | |
| Minimum bending radius mm | 15 | 25 | 35 | 45 | 55 | |
| Operating temperature | -20 to 80°C, For water: 5 to 80°C | |||||
| Material | Polyolefin resin | |||||
*1: Please consult with SMC regarding other fluids.
*2: Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.
*3: The minimum bending radius indicates the value at a temperature of 20°C with an outside diameter rate of change of 10% or less.
*4: Polyolefin resin is not suitable for regular pneumatic equipment piping because it is not resistant to mineral oil.
Precautions
- *The images are representative models. The appearance may differ from the actual product.