Speed Controller Adjustable By Straight-Slot Screwdriver, With Single-Action Fitting: Elbow Type / Universal Type, AS□□□1F-D Series

Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
[Features]
· Flow rate is adjustable using a straight-slot screwdriver.
· Prevents unintentional activation.
Speed Controller Adjustable By Straight-Slot Screwdriver, With One-Touch Fitting, Elbow Type / Universal Type AS□□□1F-D Series Specifications

AS□□□1F-D Series, Elbow Type external appearance

AS□□□1F-D Series, Universal Type external appearance

AS□□□1F-D Series JIS symbol
Flow Rate and Sonic Conductance
| Model | AS12□1F AS13□1F | AS22□1F-□01 AS23□1F-□01 | ||
|---|---|---|---|---|
| Tube outer diameter | Metric Size | øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm) | øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm) | øø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) |
| Inch Size | øø1/8" (diameter 1/8"), ø5/32" (diameter 5/32") øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4") | øø1/8" (diameter 1/8"), ø5/32" (diameter 5/32") | øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4"), ø5/16" (diameter 5/16") | |
| Controlled flow Free flow | Flow rate L/min (ANR) | 100 | 180 | 230 |
| Sonic conductance dm3/(s·bar) | 0.3 | 0.54 | 0.7 | |
| Critical pressure ratio | Controlled flow | 0.2 | 0.25 | |
| Free flow | 0.4 | 0.2 | ||
| Model | AS22□1F-□02 AS23□1F-□02 | AS32□1F AS33□1F | AS42□1F AS43□1F | ||||||
|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric Size | øø4 (diameter 4 mm) | øø6 (diameter 6 mm) | øø8 (diameter 8 mm), ø10 (diameter 10 mm) | øø6 (diameter 6 mm) | øø8 (diameter 8 mm) | øø10 (diameter 10 mm), ø12 (diameter 12 mm) | øø10 (diameter 10 mm) | ø12 (diameter 12 mm) |
| Inch Size | øø5/32" (diameter 5/32") | øø3/16" (diameter 3/16") | øø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch), ø3/8" (diameter 3/8 inch) | øø1/4" (diameter 1/4 inch) | øø5/16" (diameter 5/16 inch) | øø3/8" (diameter 3/8 inch) | øø3/8" (diameter 3/8 inch) | øø1/2" (diameter 1/2 inch) | |
| Controlled flow Free flow | Flow rate L/min (ANR) | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
| Sonic conductance dm3/(s·bar) | 0.8 | 1.2 | 1.4 | 2 | 2.4 | 2.8 | 4.8 | 5.2 | |
| Critical pressure ratio | Controlled flow | 0.3 | 0.25 | 0.25 | |||||
| Free flow | 0.3 | 0.2 | 0.3 | ||||||
- *Flow rate values measured at a pressure of 0.5 MPa and a temperature of 20°C.
Needle Valve: Flow Rate Characteristics
*The flow rate characteristics are representative values.

AS1201F and AS1211F flow rate characteristics graph

AS2201F-01 and AS2211F-01 flow rate characteristics graph
Structure drawing
Elbow Type

Meter-out type structure drawing

M5 type and U10/32 type structure drawing
| Number | Description | Material | Note |
|---|---|---|---|
| 1 | Body A | PBT | - |
| 2 | Body B | Brass | Electroless nickel plated |
| 3 | Needle | Brass | Electroless nickel plated |
| 4 | Seat ring | Brass | Electroless nickel plated |
| 5 | Spring | *Steel wire | - |
| 6 | U seal | HNBR | - |
| 7 | Cassette | - | - |
| 8 | Seal | NBR | - |
| 9 | O-ring | NBR | - |
| 10 | O-ring | NBR | - |
| 11 | O-ring | NBR | - |
| 12 | O-ring | POM | - |
| 13 | Gasket | NBR / stainless steel | - |
| 14 | C type retaining ring for hole | Tool steel | - |
- *Stainless steel for M5 and U10/32 types only.
Universal Type

Meter-out type structure drawing

M5 type and U10/32 type structure drawing
| Number | Description | Material | Note |
|---|---|---|---|
| 1 | Body A | PBT | - |
| 2 | Elbow body | PBT | - |
| 3 | Body B | Brass | Electroless nickel plated |
| 4 | Needle | Brass | Electroless nickel plated |
| 5 | Seat ring | Brass | Electroless nickel plated |
| 6 | Spring | *1Steel wire | - |
| 7 | U seal | HNBR | - |
| 8 | Cassette | - | - |
| 9 | Seal | NBR | - |
| 10 | O-ring | NBR | - |
| 11 | O-ring | NBR | - |
| 12 | O-ring | NBR | - |
| 13 | O-ring | NBR | - |
| 14 | O-ring | NBR | - |
| 15 | Spacer | - | - |
| 16 | Gasket | NBR / stainless steel | - |
| 17 | C type retaining ring for hole | Tool steel | - |
*1: Stainless steel for M5 and U10/32 types only.
Drawings
Elbow Type

Elbow type dimensional drawing
Dimensions for metric sizes
(Units: mm)
| Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A* | M1 | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AS12□1F-M5-23D | 3.2 | M5 × 0.8 | 8 | 8.4 | 9.6 | 4.7 | 17.3 | 22.1 | 12.3 | 31 | 0.7 | 27.4 | 12.7 | 10 |
| AS12□1F-M5-04D | 4 | 9.3 | ||||||||||||
| AS12□1F-M5-06D | 6 | 11.6 | 18.1 | 22.9 | 11.7 | 13.5 | ||||||||
| AS22□1F-01-23SD | 3.2 | R 1/8 | 12 | 8.4 | 14.2 | 7.2 | 20.4 | 27.5 | 13.4 | 34.7 | 1.2 | 31.6 | 12.7 | 20 |
| AS22□1F-01-04SD | 4 | 9.3 | 21 | |||||||||||
| AS22□1F-01-06SD | 6 | 11.6 | 13.5 | |||||||||||
| AS22□1F-01-08SD | 8 | 15.2 | 25.3 | 32.4 | 18.5 | 23 | ||||||||
| AS22□1F-01-10SD | 10 | 18.5 | 35.3 | 44.5 | 15.3 | 21 | 25 | |||||||
| AS22□1F-02-04SD | 4 | R 1/4 | 17 | 10.4 | 18.5 | 7.2 | 25.2 | 34.4 | 17.7 | 40.2 | 1.2 | 34.7 | 16 | 40 |
| AS22□1F-02-06SD | 6 | 12.8 | 17 | |||||||||||
| AS22□1F-02-08SD | 8 | 15.2 | 27.2 | 36.4 | 18.5 | 42 | ||||||||
| AS22□1F-02-10SD | 10 | 18.5 | 35.3 | 44.5 | 18.3 | 21 | 44 | |||||||
| AS32□1F-02-06SD | 6 | R 1/4 | 19 | 12.8 | 23 | 9.8 | 27.8 | 39.3 | 21.3 | 54.8 | 1.2 | 49.3 | 17 | 73 |
| AS32□1F-02-08SD | 8 | 15.2 | 29.5 | 41 | 18.5 | 76 | ||||||||
| AS32□1F-02-10SD | 10 | 18.5 | 31.8 | 43.3 | 21 | 80 | ||||||||
| AS32□1F-02-12SD | 12 | 20.9 | 32.8 | 44.3 | 22 | 82 | ||||||||
| AS32□1F-03-06SD | 6 | R 3/8 | 19 | 12.8 | 23 | 9.8 | 27.8 | 39.3 | 19.8 | 52.6 | 1.2 | 47.4 | 17 | 77 |
| AS32□1F-03-08SD | 8 | 15.2 | 29.5 | 41 | 18.5 | 79 | ||||||||
| AS32□1F-03-10SD | 10 | 18.5 | 31.8 | 43.3 | 21 | 81 | ||||||||
| AS32□1F-03-12SD | 12 | 20.9 | 32.8 | 44.3 | 22 | 83 | ||||||||
| AS42□1F-04-10SD | 10 | R 1/2 | 24 | 18.5 | 28.6 | 12.4 | 33.6 | 47.9 | 24.5 | 62.9 | 1.2 | 55.8 | 21 | 141 |
| AS42□1F-04-12SD | 12 | 20.9 | 35.2 | 49.5 | 22 | 142 |
*Reference dimensions of M5 × 0.8 and R thread after installation
Precautions
- *The images are representative models. The appearance may differ from the actual product.
- *See the manufacturer's catalog for information other than the above.