1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Retainer Equivalent] Quiet Linear Guideway QE Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-speed, low-noise and clean linear guide.

[Features]
· Uses SynchMotion technology.
· The device stores lubricant and uses patented SynchMotion technology to ensure reduced noise when the rolling elements are moving while also providing an improved lubricating effect.
· High-speed, low-noise design makes it suitable for use in a wide variety of fields.

Part Number
QEH15CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0H
QEH15SA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-1950/1]Z0H
QEH20CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
QEH20SA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0H
QEH25CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[100-1950/1]Z0H
QEH25SA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[80-1950/1]Z0H
QEH30CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[110-1950/1]Z0H
QEH30SA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
QEW15CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0H
QEW15CB[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0H
QEW15SA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-1950/1]Z0H
QEW15SB[1,​2,​3,​4,​5,​6,​7,​8,​9]R[50-1950/1]Z0H
QEW20CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
QEW20CB[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
QEW20SA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0H
QEW20SB[1,​2,​3,​4,​5,​6,​7,​8,​9]R[70-1950/1]Z0H
QEW25CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[100-1950/1]Z0H
QEW25CB[1,​2,​3,​4,​5,​6,​7,​8,​9]R[100-1950/1]Z0H
QEW25SA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[80-1950/1]Z0H
QEW25SB[1,​2,​3,​4,​5,​6,​7,​8,​9]R[80-1950/1]Z0H
QEW30CA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[110-1950/1]Z0H
QEW30CB[1,​2,​3,​4,​5,​6,​7,​8,​9]R[110-1950/1]Z0H
QEW30SA[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
QEW30SB[1,​2,​3,​4,​5,​6,​7,​8,​9]R[90-1950/1]Z0H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRail Length L
(mm)
Block Type Rail Dimension WR
(mm)
Assembly Dimension H
(mm)
Nominal Part Number No. of Blocks Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Load Type Block mounting Block external dimension W
(mm)
Block external dimension L
(mm)
Block dimension L1
(mm)
Number of block mounting holes
(holes)
Mounting hole dimensions

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 70 ~ 1950[Standard] Flange1524151 ~ 912,53015,2809090120Heavy loadTapped hole3456.839.84M4

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 50 ~ 1950[Standard] Flange1524151 ~ 98,5608,790303070Medium loadTapped hole3440.123.12M4

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 90 ~ 1950[Standard] Flange2028201 ~ 916,50020,210150150210Heavy loadTapped hole4269.148.14M5

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 70 ~ 1950[Standard] Flange2028201 ~ 911,57012,1805050130Medium loadTapped hole4250292M5

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 100 ~ 1950[Standard] Flange2333251 ~ 926,03031,490290290370Heavy loadTapped hole4883.6594M6

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 80 ~ 1950[Standard] Flange2333251 ~ 918,24018,900100100220Medium loadTapped hole4860.135.52M6

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 110 ~ 1950[Standard] Flange2842301 ~ 937,92046,630510510670Heavy loadTapped hole6096.170.14M8

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 90 ~ 1950[Standard] Flange2842301 ~ 926,27027,820180180400Medium loadTapped hole6067.541.52M8

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 70 ~ 1950[Wide] Square1524151 ~ 912,53015,2809090120Heavy loadTapped hole5256.839.84M5

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 70 ~ 1950[Wide] Square1524151 ~ 912,53015,2809090120Heavy loadThrough hole5256.839.84ø4.5

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 50 ~ 1950[Wide] Square1524151 ~ 98,5608,790303070Medium loadTapped hole5240.123.12M5

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 50 ~ 1950[Wide] Square1524151 ~ 98,5608,790303070Medium loadThrough hole5240.123.12ø4.5

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 90 ~ 1950[Wide] Square2028201 ~ 916,50020,210150150210Heavy loadTapped hole5969.148.14M6

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 90 ~ 1950[Wide] Square2028201 ~ 916,50020,210150150210Heavy loadThrough hole5969.148.14ø5.5

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 70 ~ 1950[Wide] Square2028201 ~ 911,57012,1805050130Medium loadTapped hole5950292M6

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 70 ~ 1950[Wide] Square2028201 ~ 911,57012,1805050130Medium loadThrough hole5950292ø5.5

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 100 ~ 1950[Wide] Square2333251 ~ 926,03031,490290290370Heavy loadTapped hole7383.6594M8

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 100 ~ 1950[Wide] Square2333251 ~ 926,03031,490290290370Heavy loadThrough hole7383.6594ø7

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 80 ~ 1950[Wide] Square2333251 ~ 918,24018,900100100220Medium loadTapped hole7360.135.52M8

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 80 ~ 1950[Wide] Square2333251 ~ 918,24018,900100100220Medium loadThrough hole7360.135.52ø7

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 110 ~ 1950[Wide] Square2842301 ~ 937,92046,630510510670Heavy loadTapped hole9096.170.14M10

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 110 ~ 1950[Wide] Square2842301 ~ 937,92046,630510510670Heavy loadThrough hole9096.170.14ø9

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 90 ~ 1950[Wide] Square2842301 ~ 926,27027,820180180400Medium loadTapped hole9067.541.52M10

-

LINEAR GUIDE 1 Piece(s) 8 Day(s) 90 ~ 1950[Wide] Square2842301 ~ 926,27027,820180180400Medium loadThrough hole9067.541.52ø9

Loading...

  1. 1

Basic Information

Rail Type Standard Set / Single Item Set Preload Standard
Accuracy High Grade Material Carbon Steel Ball Arrangement 4 Rows of Circular
Retainer Presence Rolling Element Ball Rail mounting Through Hole