1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Handle

Offset Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 254.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin handle useful for double doors and near walls. Even if the door is placed next to the wall, ample clearance can be secured. When closing double door, there is a risk of pinching your fingers with normal handle, but using offset handle is safer. Mounting method: round hole. Material: glass fiber reinforced nylon

Part Number
HAOS-25B
HAOS-40B
HAOS-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSet Content

฿ 307.88

PULL FOR ALMINUM FLAME 1 Piece(s) 8 Day(s) With Mounting Bolt / Nut 2 pcs Each (For 25 Series Frame)

฿ 304.24

PULL FOR ALMINUM FLAME 1 Piece(s) 8 Day(s) With Mounting Bolt / Nut 2 pcs Each (For 40 Series Frame)

฿ 254.37

PULL FOR ALMINUM FLAME 1 Piece(s) 8 Day(s) Handle Single Item

Loading...

  1. 1

Basic Information

Type For Aluminum Extrusions Mounting Method Round hole Material Glass Fiber Reinforced Nylon
Length L 104