1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Cap for 44R (E44R-T3)

FLAME CAP

End Cap for 44R (E44R-T3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small cap dedicated to 44R frames. [Materials] Nylon 6

 
Part Number
E44R-T3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 65.23

FLAME CAP 1 Piece(s) 6 Day(s) Thickness 3 mm (T)

Loading...

  1. 1

Basic Information

Cap Type Square Mounting Method Screw Fastened Extrusion Size E44R
Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material Nylon 6 Color Black