(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small cap dedicated for 205 frames.
Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.
Cap Type | Rectangle | Mounting Method | Screw Fastened | Extrusion Size | E205 |
---|---|---|---|---|---|
Extrusion Series | LECOFRAME 25 Series (For Light/Medium Structures) | Material | Nylon 6 | Specifications | Accessory: M3.5 × 8 Tapping Screw |
Color | Black |
Please check the type/dimensions/specifications of the part E205 in the End Cap for 205 series.
How can we improve?
How can we improve?