3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series

Caution
- See catalog for specification details.
- Product pictures are representations. Refer to the catalog for details.
Product Description
A digital flow switch for power-saving management.
[Features]
· Flow ratio: 100:1.
· A single unit can measure a wide range of flow rates.
· Improved drainage and resistance to foreign matter.
· 75% reduction in pressure loss.
· Through-bore construction.
· Supports 3-color, 2-screen display and has good visibility.
· Smallest settable increment: 2 L/min.
· Grease-free.
· Display rotates 90° and can be reversed.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.