3-Color Display Digital Flow Switch PFMC Series

Brand :
SMC

Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Digital flow switch for energy-saving management.
[Features]
· Supports 3-color, 2-screen display and has good visibility.
· Flow rate range expanded.
· Compact and space-saving.
· Rotatable display: Counterclockwise 90° / clockwise 225°.
· Shunt structure.
· Response time: Can be selected from 50 msec (0.05 sec) / 0.1 sec / 0.5 sec / 1.0 sec / 2.0 sec.
· Grease-free.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

PFMC7501-F04-B-R | 3-Color Display Digital Flow Switch PFMC Series | SMC | MISUMI Thailand