(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FRL unit that does not require panel cut for pressure gauge.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
ACG40D external appearance
JIS symbol
Model | ACG20D | ACG30D | ACG40D | |
---|---|---|---|---|
Components | Filter Regulator | AWG20 | AWG30 | AWG40 |
Mist Separator | AFM20 | AFM30 | AFM40 | |
Connection port size | 1/8 1/4 | 1/4 3/8 | 1/4 3/8 1/2 | |
Fluid | Air | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Set Pressure Range | 0.05 to 0.85 MPa | |||
Rated Flow (L/min [ANR])*1 | 150 | 330 | 800 | |
Relief pressure | Set pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR]) | |||
Ambient and fluid temperature | -5 to +60°C (no freezing) | |||
Filtration | AWG: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%) | |||
Oil Mist Density in the Outlet Side | Max 1.0 mg/m3(ANR) (≈ 0.8 ppm)*2*3 | |||
Construction: Filter Regulator | Relieving type | |||
Bowl material | Polycarbonate | |||
Bowl guard | Semi-standard | Standard Equipment | ||
Weight (kg) | 0.43 | 0.85 | 1.52 |
*1: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
Note 2) At compressor discharge concentration 30 mg/m3 (ANR)
*3: The bowl O-ring and other O-rings use a small amount of grease.
ACG20D dimensional drawing
ACG30D, ACG40D dimensional drawing
(Unit: mm)
Model | Connection port size | Standard specification | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | N | P | Bracket mounting dimensions | ||||||||||
E | G | H1 | H2 | J | K | L | øL | M | ||||||||
ACG20D | 1/8, 1/4 | 83 | 87 | 91 | 60 | 2.5 | 26 | 41.5 | 30 | 24 | 24 | 33 | 12 | 5.5 | 5.5 | 3.2 |
ACG30D | 1/4, 3/8 | 110 | 115 | 108.5 | 80 | 2.5 | 30 | 55 | 41 | 35 | 35 | - | 14 |
Part Number |
---|
ACG40D-03G1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Size of Body | Set Pressure | Pressure Unit | Attachment | Drain guide |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,582.75 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/2 | 0.05 to 0.85 MPa | MPa | None | None |
Loading...
Regulator Unit Combination | Filter Regulator + Mist Separator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Pressure Gauge | Embedded Type Pressure Gauge |
Please check the type/dimensions/specifications of the part ACG40D-03G1 in the Air Combination, Filter Regulator + Mist Separator, ACG20D, ACG30D, ACG40D series.
Part Number |
---|
ACG20D-01CG1-C |
ACG20D-01CG1-V |
ACG20D-01G1-2 |
ACG40D-03G1-1 |
ACG40D-03G1-R |
ACG40D-03G1-V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Size of Body | Set Pressure | Pressure Unit | Attachment | Drain guide |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,073.60 | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | 0.05 to 0.85 MPa | MPa | None | None | ||
฿ 3,768.05 | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | 0.05 to 0.85 MPa | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 2,208.30 | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | 0.05 to 0.85 MPa | MPa | None | None | ||
฿ 3,582.75 | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/2 | 0.02 to 0.2 MPa | MPa | None | None | ||
฿ 3,582.75 | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Not Provided] No | 1/2 | 0.05 to 0.85 MPa | MPa | None | None | ||
฿ 4,896.00 | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/2 | 0.05 to 0.85 MPa | MPa | Residual Pressure Relief 3-Port Connection Valve | None |
How can we improve?
How can we improve?