Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C

Brand :
SMC

Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

FRL unit with single-action installation and removal of the pressure gauge cover.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

Air Combination, Air Filter + Mist Separator + Regulator, ACG20C, ACG30C, ACG40C Specifications

ACG40C external appearance

ACG40C external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20CACG30CACG40C
ComponentsAir FilterAF20AF30AF40
Mist SeparatorAFM20AFM30AFM40
RegulatorARG20ARG30ARG40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
FluidAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Rated Flow (L/min [ANR])*12004501,100
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
FiltrationAF: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Oil Mist Density in the Outlet SideMax 1.0 mg/m3(ANR) (≈ 0.8 ppm)*2*3
Construction: RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Weight (kg)0.531.061.89

*1: Conditions: Mist separator inlet pressure is 0.7 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
Note 2) At compressor discharge concentration 30 mg/m3 (ANR)
*3: The bowl O-ring and other O-rings use a small amount of grease.

Dimensions

ACG20C standard specifications

ACG20C standard specifications

ACG30C, ACG40C standard specifications

ACG30C, ACG40C standard specifications

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EFGH1H2JKLøLM
ACG20C1/8, 1/41268729602.528.541.5433024****5.53.2
ACG30C1/4, 3/81671154180
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

ACG40C-03G1-R | Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C | SMC | MISUMI Thailand