1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B (Part Number)

PRESSURE REGULATOR

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,621.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
· Fluid: air.

Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B Specifications

ACG40B external appearance

ACG40B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20BACG30BACG40B
ComponentsAir FilterAF20AF30AF40
RegulatorARG20ARG30ARG40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
Filtration5 μm
Construction: RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Weight (kg)0.380.741.25

Dimensions

ACG20B standard specifications

ACG20B standard specifications

ACG30B, ACG40B standard specifications

ACG30B, ACG40B standard specifications

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EGH1H2JKLøLM
ACG20B1/8, 1/4838729602.528.541.530*-*-*-*-*-*-3.2
ACG30B1/4, 3/811011541802.529.555413535-14774
ACG40B1/4 / 3/8 / 1/21451474811003872.5504040-18994
Part Number
ACG20B-02G1-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Pressure Unit Attachment Drain guide

฿ 1,621.80

PRESSURE REGULATOR 1 Piece(s) 55 Day(s) Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.02 to 0.2 MPaMPaNoneNone

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge

Please check the type/dimensions/specifications of the part ACG20B-02G1-1 in the Air Combination, Air Filter + Regulator, ACG20B, ACG30B, ACG40B series.

Products with similar specification

Part Number
ACG20B-01G1-2
ACG20B-01G1-S
ACG20B-01G1-SV
ACG20B-02G1-2
ACG20B-02G1-2JY
ACG20B-02G1-6C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Pressure Unit Attachment Drain guide

฿ 1,699.15

1 Piece(s) 55 Day(s) Rc1/8[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaNoneNone

฿ 2,640.95

1 Piece(s) 55 Day(s) Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switchNone

฿ 7,921.25

1 Piece(s) 18 Day(s) Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaPressure switch / residual pressure relief 3-port connection valveNone

฿ 1,699.15

1 Piece(s) 55 Day(s) Rc1/4[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaNoneNone

฿ 1,729.75

1 Piece(s) 55 Day(s) Rc1/4[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaNoneFilter case with drain guide

฿ 4,050.89

1 Piece(s) 18 Day(s) Rc1/4[Metal] Metal casePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/80.05 to 0.85 MPaMPaNoneNone