(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
· Fluid: air.
ACG40B external appearance
JIS symbol
Model | ACG20B | ACG30B | ACG40B | |
---|---|---|---|---|
Components | Air Filter | AF20 | AF30 | AF40 |
Regulator | ARG20 | ARG30 | ARG40 | |
Connection port size | 1/8 1/4 | 1/4 3/8 | 1/4 3/8 1/2 | |
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Set Pressure Range | 0.05 to 0.85 MPa | |||
Relief pressure | Set pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR]) | |||
Ambient and fluid temperature | -5 to 60°C (no freezing) | |||
Filtration | 5 μm | |||
Construction: Regulator | Relieving type | |||
Bowl material | Polycarbonate | |||
Bowl guard | Semi-standard | Standard Equipment | ||
Weight (kg) | 0.38 | 0.74 | 1.25 |
ACG20B standard specifications
ACG30B, ACG40B standard specifications
(Unit: mm)
Model | Connection port size | Standard specification | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | N | P | Bracket mounting dimensions | ||||||||||
E | G | H1 | H2 | J | K | L | øL | M | ||||||||
ACG20B | 1/8, 1/4 | 83 | 87 | 29 | 60 | 2.5 | 28.5 | 41.5 | 30 | *- | *- | *- | *- | *- | *- | 3.2 |
ACG30B | 1/4, 3/8 | 110 | 115 | 41 | 80 | 2.5 | 29.5 | 55 | 41 | 35 | 35 | - | 14 | 7 | 7 | 4 |
ACG40B | 1/4 / 3/8 / 1/2 | 145 | 147 | 48 | 110 | 0 | 38 | 72.5 | 50 | 40 | 40 | - | 18 | 9 | 9 | 4 |
Part Number |
---|
ACG30B-02G1 |
ACG30B-02G1-2 |
ACG30B-02G1-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Size of Body | Set Pressure | Pressure Unit | Attachment | Drain guide |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,977.10 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | 0.05 to 0.85 MPa | MPa | None | None | ||
฿ 2,085.05 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | 0.05 to 0.85 MPa | MPa | None | None | ||
฿ 1,977.10 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | 0.05 to 0.85 MPa | MPa | None | None |
Loading...
Regulator Unit Combination | Air Filter + Regulator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Pressure Gauge | Embedded Type Pressure Gauge |
How can we improve?
How can we improve?