1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Air Combination, Filter Regulator + Mist Separator AC20D-B To AC40D-B Series (Part Number)

SMC FRL UNIT

Air Combination, Filter Regulator + Mist Separator AC20D-B To AC40D-B Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 672.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

Air Combination, Filter Regulator + Mist Separator, AC20D-B to AC40D-B Specifications

AC40D-B external appearance

AC40D-B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelAC20D-BAC30D-BAC40D-BAC40D-06-B
ComponentsFilter regulator [AW]AW20-BAC30-BAW40-BAW40-06-B
Mist Separator [AFM]AFM20-AAFM30-AAFM40-AAFM40-06-A
Port size1/8, 1/41/4, 3/81/4 / 3/8 / 1/23/4
Pressure Gauge Connection Port Size [AW]*11/8
FluidAir
Ambient temperature and working fluid temperature Note 2)-5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range [AW]0.05 to 0.85 MPa
Filtration [AW/AFM]AW: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Rated Flow (L/min [ANR]) [AFM] *3150330800800
Outlet Oil Mist Density [AFM]*4 *5Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm)
Bowl Material [AW/AFM]Polycarbonate
Bowl Guard [AW/AFM]Semi-standard (steel)Standard equipment (polycarbonate)
Structure [AW]Relieving type
Weight (kg)0.320.621.151.25

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
*3: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
*4: At compressor discharge concentration 30 mg/m3 (ANR)
*5: The bowl seal and other O-rings use a small amount of grease.

Dimensions

AC20D-B dimensional drawing

AC20D-B dimensional drawing

AC30D-B to AC40D-06-B dimensional drawing

AC30D-B to AC40D-06-B dimensional drawing

 

(Unit: mm)

 

ModelStandard specification
P1P2ABC*EFGJKBracket mounting dimensions
MQ1Q2RSUV
AC20D-B1/8, 1/41/883.287.672.4-41.6402653
Part Number
AC20D-02CE1-SV1-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit Made to order specifications Type

฿ 13,315.27

SMC FRL UNIT 1 Piece(s) 23 Day(s) Rc1/41[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Pressure Switch] Digital pressure switch20YesMounting position: V + AW□K + AFM0.05 to 0.85 MPaWith drain cockMPa--

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Mist Separator Filter, Filtration Level 5μm Mist Separator 0.3μm
Operating Environment Air powered tools Compressed Air Quality General Dry Air