(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FRL unit with improved workability
[Features]
・ Improved visibility & environmental resistance
· The transparent case guard covers the entire circumference of the case.
・ 360° visual confirmation is possible.
・ Protects the case from the external environment and improves safety
・ Improved workability
・ By integrating the element and the case, the element can be replaced at hand.
· The amount of space required for maintenance has been reduced.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
AC40B-B specifications
JIS symbol
Model | AC20B-B | AC25B-B | AC30B-B | AC40B-B | AC40B-06-B | AC50B-B | AC55B-B | AC60B-B | |
---|---|---|---|---|---|---|---|---|---|
Components | Air filter [AF] | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A | AF50-A | AF60-A | AF60-A |
Regulator [AR] | AR20-B | AR25-B | AR30-B | AR40-B | AR40-06-B | AR50-B | AR50-B | AR60-B | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | 3/4, 1 | 1 | 1 | |
Pressure Gauge Connection Port Size [AR]*1 | 1/8 | ||||||||
Fluid | Air | ||||||||
Ambient temperature and working fluid temperature Note 2) | -5 to +60°C (no freezing) | ||||||||
Proof pressure | 1.5 MPa | ||||||||
Maximum operating pressure | 1.0 MPa | ||||||||
Set Pressure Range [AR] | 0.05 to 0.85 MPa | ||||||||
Filtration [AF] | 5 μm | ||||||||
Bowl Material [AF] | Polycarbonate | ||||||||
Bowl Guard [AF] | Semi-standard (steel) | Standard equipment (polycarbonate) | |||||||
Construction [AR] | Relieving type | ||||||||
Weight (kg) | 0.27 | 0.45 | 0.53 | 0.91 | 0.99 | 2.27 | 2.40 | 2.45 |
*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
AC20B-B dimensional drawing
AC25B-B to AC60B-B dimensional drawing
(Unit: mm)
Model | Standard specification | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B | C | E | F | G | J | K | Bracket mounting dimensions | |||||||
M | Q1 | Q2 | R | S | U | V | |||||||||||
AC20B-B | 1/8, 1/4 | 1/8 | 83.2 | 87.6 | 26.5 | - | 41.6 | 25 | 28.5 | 2* | 30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | Made to order specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,338.75 | SMC FRL UNIT | 1 Piece(s) | 33 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 9,266.96 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,257.96 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,436.93 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,326.29 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 1,998.35 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,435.20 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 1,919.30 | AIR COMBINATION UNIT | 1 Piece(s) | Same day | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,471.22 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,259.69 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 1,415.25 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,676.69 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,575.38 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 2,970.75 | SMC AC TYPE | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,710.38 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,498.85 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,449.33 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: V + AF + AR□K | 0.02 to 0.2 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,517.65 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Nylon Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,451.04 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,628.28 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,451.04 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,662.57 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,460.55 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,608.64 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 4,440.39 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 6,391.99 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 6,391.99 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,211.28 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,388.52 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 2,827.10 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,422.81 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,211.28 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,264.78 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,264.78 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,443.73 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,443.73 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,333.09 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Nylon Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 1,919.30 | SMC AC TYPE | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,478.01 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,491.76 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,266.49 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,266.49 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,575.48 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,505.64 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,508.27 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,457.84 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,669.37 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,457.84 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,635.08 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,524.44 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 3,879.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,672.00 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,460.47 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,448.09 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 4,627.06 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 1,998.35 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 4,661.35 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 6,398.78 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 2,827.10 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,397.95 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,218.08 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,218.08 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,313.66 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,492.62 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,595.22 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Nylon case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Nylon Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,315.38 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 4,317.99 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,557.77 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,506.73 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | Yes | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,506.73 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | Yes | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,506.73 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,514.87 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 6,437.84 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,266.96 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,269.59 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,547.40 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Nylon case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,266.96 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,579.71 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,405.53 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,613.01 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,405.53 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 8,818.87 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 10,596.28 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | Yes | Mounting position: V + AF + AR□K | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 10,596.28 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | Yes | Mounting position: AF + AR + V | 0.05 to 0.85 MPa | With drain cock | MPa | None | None | Standard | ||
฿ 6,793.72 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard | ||
฿ 6,592.30 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | Yes | None | Standard |
Loading...
Regulator Unit Combination | Air Filter + Regulator | Filter, Filtration Level | 5μm | Operating Environment | Air powered tools |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
How can we improve?
How can we improve?